EMC-SUPPRESSORS FOR VALVE PLUG
Diode and LED, 24VDC/60VA/W
Art.No.: | 3224681 |
Weight: | 0.014 kg |
Country of origin: | DE |
Available
Description
24 V AC/DC
Diode + LED (green)
Remove plug gasket when fitting adapter. Other LED colors on request.
Diode + LED (green)
Remove plug gasket when fitting adapter. Other LED colors on request.
Technical Data
Electrical data
Capacity CX | 200 ms |
---|---|
Holding power max. | 60 W |
Electrical data | Supply
Cut-off peak voltage max. | 1 V |
---|
Electrical data | Input
Input voltage AC min. | 20 V |
---|---|
Input voltage AC max. | 27 V |
Input voltage DC min. | 20 V |
Input voltage DC max. | 27 V |
Diagnostics
Status indication LED | yellow |
---|
Installation
Type of contact | A |
---|---|
Contact distance | 18 mm |
Mechanical data | Material data
Coating contact | silver-plated |
---|---|
Material housing | PUR |
Material contact | Bronze |
Mechanical data | Mounting data
Height | 4,5 mm |
---|---|
Width | 37,5 mm |
Depth | 28 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-6.1 | 27371013 |
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ECLASS-10.1 | 27371013 |
ECLASS-11.1 | 27371013 |
ECLASS-12.0 | 27371013 |
ETIM-5.0 | EC000197 |
customs tariff number | 85363010 |
GTIN | 4048879011310 |
Packaging unit | 1 |
Accessories
---- Screwdriver ----