Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

M23 female 90° with cable

PUR 16x0.5+3x1.0 gy UL/CSA+drag ch. 15m

Art.No.: 7000-23351-4521500
Weight: 3.563 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Female 90°
M23, 19-pole
19-pole used
for 8-way distribution boxes, 5-pole
Further cable lengths on request.
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
7.5 A (1.0 mm²); 3.5 A (0.5 mm²)
Certificate

Cable length 15 m
Side 1
Tightening torque 2 Nm
Mounting method inserted, screwed
Family construction form M23
Thread M23 x 1
suitable for corrugated tube (internal Ø) 16 mm
Material PUR
No. of poles 19
Width across flats SW27
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage AC max. 125 V
Operating voltage DC max. 125 V
Current operating per contact max. 7,5 A
Installation | Connection
Mounting set M23 x 1
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 2 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking nickel plated
Coating of fitting nickel plated
Locking material Brass
Material screw connection Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 452
Jacket Color gray
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 7 wires around Core filler twisted
Amount stranding (type 2) 1
Stranding (type 2) 12 wires counter-rotating twisted
Banding Fleece
Filler yes
wire arrangement gray-pink, brown-green, yellow, green-white, green, red-blue, white, (brown-gray, black, gray-white, red, brown-yellow, pink, yellow-white, gray, blue, brown, green-yellow, violet)
Mechanical data | Cable
Traversing distance (C-track) 5 m @ 25 °C
Cable weigth 231 g/m
Material jacket PUR
Shore hardness jacket 94 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free
Outer-diameter (jacket) 11,5 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation TPE-E
Amount wires 16
Outer diameter insulation 1,6 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 55 ± 5 Shore D
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free, silicone-free, LABS-free
Amount strands (wire) 64
Diameter of single wires 0,1 mm
Conductor crosssection (wire) 0,5 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Material wire insulation (Data) TPE-E
Outer diameter wire insulation (Data) 2,1 mm
Tolerance outer diameter wire insulation (data) ± 5 %
Shore hardness wire insulation (Data) 55 ± 5 Shore D
Ingredient freeness wire insulation (Data) lead-free, halogen-free, silicone-free, LABS-free
Amount wires (Data) 3
Amount strands wire (Data) 128
Diameter of single wires (Data) 0,1 mm
Conductor crosssection wire (Data) 1 mm²
Material conductor wire (Data) Stranded copper wire, bare
Wire conductor type (Data) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 300 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 5,9 A
Current load capacity min. Wire (Data) 15 A
Electrical resistance line constant wire 39 Ω/km @ 20 °C
Electrical resistance coating wire (Data) 20 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 90 °C
Operating temperature min. (dynamic) -20 °C
Operating temperature max. (dynamic) 90 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | IEC 60332-2-2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (installation) x Outer diameter
Bending radius (fixed) 8 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 5 Mio. @ 25 °C

ECLASS-6.0 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060311
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060311
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879187824
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7000-23351-4521500_E325311-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7000-23351-4521500_E325311-CYJV_ul_z_b.pdf (B)
  • Construction files: STP 7000-23351_stp_x_g.zip (G)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping