Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Valve plug MSC SuperSeal male with cable  7072-73381-5130150
Product may differ from image

Last seen products

Valve plug MSC SuperSeal male with cable

PUR 3x0.75 bk 1,5m

Art.No.: 7072-73381-5130150
Alternative product:   
Weight: 0.077 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Xtreme - Outdoor
Female straight
max. 24 V DC
3-pole
without components
without cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.

Cable length 1,5 m
Side 1
Mounting method inserted
Coating contact tin-plated
Family construction form SuperSeal
suitable for corrugated tube (internal Ø) 11 mm
Material contact Copper alloy
No. of poles 3
Electrical data | Supply
Operating voltage DC max. 24 V
Current operating per contact max. 8 A
Diagnostics
Status indication LED no
Installation | Connection
Family construction form AMP SuperSeal 1.5
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, locked
Pollution Degree 3
Rated surge voltage 1,5 kV
Additional suppressor without components
Mechanical data | Material data
Color housing black
Material gasket Silicon
Material housing Plastic
Material overmolding PUR
Mechanical data | Mounting data
Looking techniques Snap-in connector
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

Cable
wire arrangement brown, blue, black
General data | Cable
Cable identification 513
Jacket Color black
Structure | Cable
Amount stranding 1
Stranding 3 wires twisted
wire arrangement brown, blue, black
Mechanical data | Cable
Material jacket PUR
Outer-diameter (jacket) 5,3 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PP
Amount wires 3
Conductor crosssection (wire) 0,75 mm²
Electrical data | Cable
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 12 A
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -25 °C
Operating temperature max. (dynamic) 80 °C
Resistances | Cable
UV resistance DIN EN ISO 4892-2 A
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (dynamic) 10 x Outer diameter

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060312
ECLASS-10.1 27060312
ECLASS-11.1 27060312
ECLASS-12.0 27060312
ETIM-5.0 EC000830
customs tariff number 85444290
GTIN 4048879682602
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping