Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Valve plug MDC06-4s / MDC04-4p CANopen

PUR 1x4x0.5 shielded vt UL/CSA+drag ch. 2.5m

Art.No.: 7072-77065-8040250
Weight: 0.293 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Xtreme - Outdoor
Male straight – female straight
6 ... 32 V AC/DC
4-pole
without components
with cable sleeves
compatible to Deutsch DT06-4S and Deutsch DT04-4P
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate
Certificate

Cable length 2,5 m
Side 1
Mounting method inserted
Coating contact nickel plated
Family construction form Amphenol AT06-4S
suitable for corrugated tube (internal Ø) 13 mm
Material contact Copper alloy
No. of poles 4
Side 2
Mounting method inserted
Coating contact nickel plated
Family construction form Amphenol AT04-4P
suitable for corrugated tube (internal Ø) 13 mm
Material contact Copper alloy
No. of poles 4
Electrical data | Supply
Operating voltage AC min. 6 V
Operating voltage AC max. 32 V
Operating voltage DC min. 6 V
Operating voltage DC max. 32 V
Current operating per contact max. 4 A
Diagnostics
Status indication LED no
Device protection | Electrical
Degree of protection (EN IEC 60529) IP68, IP66K, IP69K
Additional condition protection degree inserted
Pollution Degree 2
Rated surge voltage 0,8 kV
Material group (IEC 60664-1) III
Additional suppressor without components
Mechanical data | Material data
Material gasket Silicon
Material housing PA
Mechanical data | Mounting data
Looking techniques Snap-in connector
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

General data | Cable
Cable identification 804
Jacket Color violet
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 4 wires around Filler twisted
Cable shielding (type) copper braid, tinned
Cable shielding (coverage) 85 %
Banding Fleece, Foil
Filler yes
wire arrangement (white, brown), (yellow, green)
Mechanical data | Cable
No. of bending cycles (C-track) 5 Mio. @ 25 °C
Travel speed (C-track) 3 m/s @ 25 °C
Cable weigth 97,9 g/m
Material jacket PUR
Shore hardness jacket 90 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Outer-diameter (jacket) 8,2 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PE
Amount wires 4
Outer diameter insulation 2,4 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 65 Shore D
Ingredient freeness wire insulation lead-free, CFC-free, halogen-free
Amount strands (wire) 30
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 0,5 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Electrical data | Cable
Nominal voltage AC max. 50 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 7,2 A
Electrical resistance line constant wire 39 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 1,5 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 1,5 kV @ 60 s
AC withstand voltage (wire - shield) 1,5 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -30 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance IEC 60332-2-2 | UL 1581 § 1100 FT2 | UL 1581 § 1090
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 6 x Outer diameter
Bending radius (dynamic) 8 x Outer diameter

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060312
ECLASS-10.1 27060312
ECLASS-11.1 27060312
ECLASS-12.0 27060312
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4065909100073
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)
* plus VAT, plus shipping