Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MQ15 male 0° / MQ15 female 0° 600V AC type 3  7000-P8141-P630400
Product may differ from image

Last seen products

MQ15 male 0° / MQ15 female 0° 600V AC type 3

PUR 6x2.5 bk UL/CSA+drag ch. 4m

Art.No.: 7000-P8141-P630400
Weight: 0.992 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


MQ15, 6-pole
Male straight – female straight
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Certificate
Certificate
Certificate
Certificate
Certificate

Cable length 4 m
Side 1
Mounting method inserted, locked
Coating contact silver-plated
Family construction form MQ15
suitable for corrugated tube (internal Ø) 18 mm
Material contact Copper alloy
No. of poles 6
Degree of protection (EN IEC 60529) IP65, IP67
Side 2
Mounting method inserted, locked
Coating contact silver-plated
Family construction form MQ15
Material contact Copper alloy
No. of poles 6
Degree of protection (EN IEC 60529) IP65, IP67
Electrical data | Supply
Operating voltage AC per power contact max. 600 V
Operating voltage AC per signal contact max. 63 V
Operating voltage DC per signal contact max. 63 V
Operating current per power contact max. 16 A
Operating current per signal contact max. 10 A
Diagnostics
Status indication LED no
Installation | Pin assignment
Coding Type 3
Configuration fully used
Device protection | Electrical
Additional condition protection degree inserted, locked
Pollution Degree 3
Rated surge voltage power contacts 6 kV
Rated surge voltage signal contacts 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Material housing PUR
Material contact carrier PA
Locking material POM
Mechanical data | Mounting data
Looking techniques bayonet-locking
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Conformity
Product standard IEC 61076-2-116

General data | Cable
Cable identification P63
Cable Type 3
Jacket Color black
Type of Certificate cURus
Structure | Cable
Stranding 6 wires around Filler twisted
Filler yes
wire arrangement black 5, black 4, black 3, black 2, black 1, green-yellow
Mechanical data | Cable
Cable weigth 227,7 g/m
Material jacket PUR
Shore hardness jacket 90 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Outer-diameter (jacket) 10,5 mm
Tolerance outer diameter (sheath) ± 5 %
Material wire insulation PP
Amount wires 6
Outer diameter insulation 2,85 mm
Outer diameter tolerance core insulation ± 5 %
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, halogen-free, silicone-free
Amount strands (wire) 140
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 2,5 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) strand class 6
Shore hardness wire insulation (Data) 60 ± 5 Shore D
Traversing distance (C-track) 5 m @ 25 °C
Electrical data | Cable
Nominal voltage AC max. 1000 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 19,5 A
Electrical resistance line constant wire 8 Ω/km @ 20 °C
AC withstand voltage (wire - wire) 10 kV
Power frequency withstand voltage (wire - jacket) 10 kV
Temperature range | Cable
Min. operating temperature (static) -50 °C
Max. operating temperature (fixed) 80 °C / 90 °C @ 10000 h Operation
Operating temperature min. (dynamic) -25 °C
Operating temperature max. (dynamic) 80 °C / 90 °C @ 10000 h Operation
Resistances | Cable
UV resistance DIN EN ISO 4892-2 A
Flame resistance UL 1581 § 1090 | IEC 60332-2-2 | UL 1581 § 1100 FT2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 7,5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
Travel speed (C-track) 5 Mio. @ 25 °C
No. of torsion cycles 2 Mio. 25 °C
Torsion stress ± 180 °/m @ 25 °C
Torsion speed 35 cycles/min 25 °C

ECLASS-6.0 27279218
ECLASS-6.1 27279218
ECLASS-7.0 27279218
ECLASS-8.0 27279218
ECLASS-9.0 27060327
ECLASS-10.1 27060311
ECLASS-11.1 27060311
ECLASS-12.0 27060327
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4065909061138
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-P8141-P63_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-P8141-P63xxxx_01-06-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-P8141-P63xxxx_01-06.23_ce_z_a.pdf (A)
* plus VAT, plus shipping