M12 male 0° Y-cod. shielded / Drive Cliq IP67
PVC AWG24+22 shielded gn UL/CSA+drag ch. 0.5m
Art.No.: | 7000-SS621-8810050 |
Weight: | 0.112 kg |
Country of origin: | DE |
Contact Us for Availability
Description
DRIVE-CLiQ signal cable for SINAMICS S120 and motors with DC 24 V wires
Ethernet CAT5
Male straight – male straight
DRIVE-CLiQ IP67
M12, 8-pole
shielded
without cable sleeves
The resistance to aggressive media should be individually tested for your application. Further details on request.
Plastic housings with good resistance against chemicals and oils.
Further cable lengths on request.
Technical Data
Cable length | 0,5 m |
---|
Side 1
Tightening torque | 0,6 Nm |
---|---|
Family construction form | M12 |
Thread | M12 x 1 |
Coding | Y |
Width across flats | SW13 |
Electrical data | Supply
Operating voltage AC max. | 30 V |
---|---|
Operating voltage DC max. | 30 V |
Operating current per data contact max. | 0,5 A |
Current operating per contact max. | 1,76 A |
Operating current per signal contact max. | 1,76 A |
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
duplex | Full duplex |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Pollution Degree | 3 |
Rated surge voltage | 0,5 kV |
Material group (IEC 60664-1) | II |
Mechanical data
Contour for corrugated hose | without |
---|
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Material housing | PUR |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 80 °C |
Additional condition temperature range | depending on cable quality |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Cable data
Cable
wire arrangement | (green, yellow), (pink, blue), (red, black) |
---|
General data | Cable
Cable identification | 881 |
---|---|
Function cable | Hybrid, Data, Power |
Jacket Color | green |
Type of Certificate | cURus |
Structure | Cable
Amount stranding | 3 |
---|---|
Stranding | 2 wires with Filler twisted |
Stranding (type 2) | 3 Stranded joints with Filler twisted |
Cable shielding (type) | copper braid, tinned |
Cable shielding (coverage) | 85 % |
Filler | yes |
wire arrangement | (green, yellow), (pink, blue), (red, black) |
Mechanical data | Cable
Material jacket | PVC |
---|---|
Freedom from ingredients (jacket) | lead-free, CFC-free, silicone-free |
Outer-diameter (jacket) | 6,95 mm |
Tolerance outer diameter (sheath) | ± 5 % |
Material wire insulation | PE |
Amount wires | 4 |
Outer diameter insulation | 1,03 mm |
Outer diameter tolerance core insulation | ± 5 % |
Ingredient freeness wire insulation | lead-free, CFC-free, halogen-free, silicone-free |
Amount strands (wire) | 7 |
Diameter of single wires | 24 AWG |
Conductor crosssection (wire) | 24 AWG |
Material conductor wire | Stranded copper wire, bare |
Electrical function wire | Data |
Material wire insulation (Power) | PE |
Outer diameter wire insulation (Power) | 1,03 mm |
Tolerance outer diameter wire insulation (Power) | ±5 % |
Ingredient freeness wire insulation (Power) | lead-free, CFC-free, halogen-free |
Amount wires (Power) | 2 |
Amount strands wire (Power) | 7 |
Diameter of single wires (Power) | 22 AWG |
Wire conductor cross section (Power) | 22 AWG |
Material conductor wire (Power) | copper stranded wire, tinned |
Electrical data | Cable
Nominal voltage AC max. | 30 V |
---|---|
Electrical function wire | Data |
Characteristic impedance | 100 Ω ± 15 % @ 1 MHz |
Electrical resistance line constant wire | 90 Ω/km @ 20 °C |
Electrical resistance coating wire (Power) | 55 Ω/km @20 °C |
AC withstand voltage (wire - wire) | 0,5 kV @ 60 s |
Electric capacitance | 50000 pF/km |
Power frequency withstand voltage (wire - jacket) | 0,5 kV @ 60 s |
AC withstand voltage (wire - shield) | 0,5 kV @ 60 s |
Isolation resistance | 1000 MΩ × km |
Temperature range | Cable
Min. operating temperature (static) | -20 °C |
---|---|
Max. operating temperature (fixed) | 80 °C |
Operating temperature min. (dynamic) | 0 °C |
Operating temperature max. (dynamic) | 60 °C |
Resistances | Cable
Flame resistance | UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2 |
---|---|
chemical resistance | Good, application-related testing |
Gasoline resistance | Good, application-related testing |
Oil resistance | Good, application-related testing | DIN EN 60811-404 |
Installation | Cable
No. of bending cycles (C-track) | 0,1 Mio. |
---|---|
Traversing distance (C-track) | 10 m @ 25 °C | horizontal |
Travel speed (C-track) | 0,5 m/s @ 25 °C |
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-6.1 | 27060307 |
ECLASS-7.0 | 27060307 |
ECLASS-8.0 | 27060307 |
ECLASS-9.0 | 27060307 |
ECLASS-10.1 | 27060307 |
ECLASS-11.1 | 27060307 |
ECLASS-12.0 | 27060307 |
ETIM-5.0 | EC000830 |
customs tariff number | 85444290 |
GTIN | 4048879780469 |
Packaging unit | 1 |