Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
ALLEN-BRADLEY CONTACTOR SUPPRESSOR  26378
Product may differ from image

ALLEN-BRADLEY CONTACTOR SUPPRESSOR

Varistor, 240VAC/DC

Art.No.: 26378
Weight: 0.012 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

230 V AC/DC
VDR
For other configurations and voltages, please inquire.
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors 100-M
Electrical data
Damping factor 1.5× UN
Electrical data | Input
Input voltage AC min. 110 V
Input voltage AC max. 250 V
Input voltage DC min. 110 V
Input voltage DC max. 250 V
Installation | Connection
Connection information flexible connection wires
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Mechanical data | Mounting data
Height 20 mm
Width 10 mm
Depth 32 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27371013
customs tariff number 85363010
GTIN 4048879292894
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 26378_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: UL Registered CA 26378_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 26378_E140415-NKCR2_ur_z_c.pdf (C)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Screwdriver ----
* plus VAT, plus shipping