Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80
Zoom
xtremeDB passive module XDB-1-SIM  DP-34045-1-000
Bildet kan avvike fra produktet

xtremeDB passive module XDB-1-SIM

10x DT4P - 16 signal, sensor power
Artikkelnummer: DP-34045-1-000
Vekt: 0.68 kg
Opprinnelsesland:  US
Tilgjengelig
 Produktsammenlikning
Listepris per stykk:

Beskrivelse

10-way, 4-pole, 16 signals
Plug connection DT-4P
IP69K (when using MDC xtreme connection cables)
Connection cables are in the online shop under "Connection Technology".
Certificates as JSON - filtered

Technical Data
Operating voltage 24 V DC (8...32 V DC)
Operating current per contact max. 13 A
Protection IP66K, IP67 inserted and tightened (EN 60529)
Housing PA
Total current max. 13 A
General data
Temperature range -40...+80 °C
Contact Layout
PIN 1 (+)
PIN 2 (NC)/(S2)
PIN 3 (-)
PIN 4 (NO)/(S1)
Signal: yellow (PNP)
Product article number of manufacturer DP-34045-1-000

ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440111
ECLASS-11.1 27440111
ECLASS-12.0 27440111
EAN 89336773307
Pakkestørrelse 1
Tolltariffnummer 85369010

 
Data om artikkel
  • Last ned Datablad
  • Last ned Construction files: DXF DP-34044-1-200_dxf_x_a.zip
  • Last ned Construction files: P8 DP-34045-1-000_p8_2_50.zip
  • Last ned Construction files: STP DP-34044-1-200_stp_x_a.zip
  • Last ned Document: Installation guide DP-34045-1-000_ina_10_04.pdf
  • Last ned Document: Product data DP-34045-1-000_pd_2_10.zip
  • Last ned Information: Certificate of conformity Murrelektronik GmbH 20-10.21_(1) California Prop65 No Warning_DoC_z_b.pdf
  • Last ned Information: Certificate of conformity Murrelektronik GmbH 17-12.20_(3) China RoHS 2 25EEP_DoC_z_b.pdf
  • Last ned Information: Certificate of conformity Murrelektronik GmbH 10-11.20_(1) RoHS&REACh exception 6c_DoC_z_a.pdf
  • Last ned Information: EU declaration of conformity DP-34045-1-000_EU-Cert-2_ce_z_a.pdf
* pluss MVA og frakt