PUR 3x0.75 gy UL/CSA+drag ch. 20m
 
TPE-S 4x0.34 gy 1.5m
The Requested Quantity of This Article Is Not Available In Stock. The Quantity Still Available Was Added to the Shopping Cart.: 0
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 16m
 
PUR 3x0.25 bk UL/CSA+robot+drag ch. 1m
 
 
PUR 3x0.34 gy UL/CSA+drag ch. 0.6m
 
PVC 6x2,5 UL/CSA 0,5m
 
P: 100VA IN: 230/400VAC OUT: 24VAC
 
5-pol., max. 0,75mm² 6 - 8mm
 
IP67 protection level
 
PVC 4x0.34 gy UL/CSA 25m
 
PUR AWG24+22 shielded vt UL/CSA+drag ch. 1m
 
2-pol. + PE, 0,5 - 1,5mm², 4 - 6mm, LED+VDR 24V
 
Yellow Housing
 
PUR-wires 5x1.5 0.2m
 
RGBW-LED machine lamp, IP54, 24VDC, M12 connection
 
Pot.-sep. 10m PUR/PVC-JB, 16x0,34+5x0,75
 
PUR 5x0.34 shielded bk UL/CSA+drag ch. 2m
 
PUR-wires 5x1.5 1.5m
 
PUR 1x2xAWG24 shielded vt UL/CSA+drag ch. 5.5m
 
PP-wires 8x0.25 1m
 
4-pol. / 2x 3-pol.
 
PUR 5x0.34 bk UL/CSA+drag ch. 2m
 
PUR 3x0.25 bk UL/CSA+robot+drag ch. 1m
 
PUR 3x0.25 bk UL/CSA 2m
Article can not be ordered
 
PUR 3x0.25 bk UL/CSA+robot+drag ch. 0.2m
 
 
* plus VAT, plus shipping