Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Product Comparison for 2 products

 Forward
Article
Technical Data
Installation | Connection
Mating cycles min.:
Device protection | Electrical
Degree of protection (EN IEC 60529):
Additional condition protection degree:
Mechanical data
Housing type:
Mechanical data | Material data
Coating housing:
Coating locking:
Material gasket:
Material housing:
Locking material:
Mechanical data | Mounting data
Size:
Height:
Width:
Depth:
Looking techniques:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Climatic category (EN IEC 60068-1):
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
Packaging unit:
GTIN:
Move
B24 Bulkhead mounted h., IP67 B24 Bulkhead mounted h., IP67
Double locking lever m.
Weight: 0.16 kg
Art.No.: 70MH-GAGNQ-B000100

Available
Move
B24 Bulkhead mounted h., IP65 B24 Bulkhead mounted h., IP65
Double locking lever m.
Weight: 0.19 kg
Art.No.: 70MH-GAGNQ-B000000

Available
500
500
IP67
IP65
inserted, locked
inserted, locked, with screw connection
Bulkhead mounted housing
Bulkhead mounted housing
powder-coated
powder-coated
verzinkt
verzinkt
NBR
NBR
Aluminum die casting
Aluminum die casting
Steel
Steel
B24
B24
30 mm
28,5 mm
48 mm
43 mm
140 mm
140 mm
Double locking lever
Double locking lever
-40 °C
-40 °C
100 °C
100 °C
40/100/21
40/100/21
27143424
27143424
27261203
27261203
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
27440202
EC000437
EC000437
85389099
85389099
1
1
4048879647298
4048879646772
* plus VAT, plus shipping