Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section min.:
Connection cross section max.:
Single wire diameter min.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Tightening torque:
Device protection | Electrical
Additional condition protection degree:
Rated surge voltage:
Material group (IEC 60664-1):
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
Packaging unit:
customs tariff number:
GTIN:
Move
MQ12 male 0° A-cod. IDC MQ12 male 0° A-cod. IDC
4-pol. 0.25…0.5mm², 4 - 5,1mm
Weight: 0.023 kg
Art.No.: 7050-12481-0000000

Available
Move
M12 male 0° A-cod. IDC M12 male 0° A-cod. IDC
4-pol., 0.25 - 0.5mm², 4 - 5,1mm
Weight: 0.02 kg
Art.No.: 7000-12481-0000000

Available
MQ12
-
IP67
IP67
32 V
32 V
32 V
32 V
4 A
4 A
0,25 mm²
0,25 mm²
0,5 mm²
0,5 mm²
0,1 mm
0,1 mm
1,2 mm
1,2 mm
1,6 mm
1,6 mm
-
0,6 Nm
inserted, screwed
screwed, mounted
0,8 kV
0,8 kV
II
III
-
inserted, screwed, Shaking protection
4 mm
4 mm
5,1 mm
5,1 mm
-
55 mm
-
15 mm
-
15 mm
-25 °C
-25 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279218
27279221
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC002635
1
1
85366990
85366990
4048879106665
4048879201841
* plus VAT, plus shipping