Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Mounting method:
Degree of protection (EN IEC 60529):
Electrical data
Capacity CX:
Holding power max.:
Electrical data | Supply
Operating voltage AC:
Operating voltage AC min.:
Operating voltage AC max.:
Operating voltage DC:
Operating voltage DC min.:
Operating voltage DC max.:
Cut-off peak voltage max.:
Current operating per contact max.:
Current consumption max.:
Diagnostics
Status indication LED:
Installation
Connection cross section min.:
Connection cross section max.:
Installation | Connection
Tightening torque:
Tightening torque clamping screw:
Mounting set:
Installation | Pin assignment
No. of poles:
Device protection | Electrical
Additional condition protection degree:
Additional suppressor:
Mechanical data | Material data
Color housing:
Material gasket:
Material housing:
Mechanical data | Mounting data
fastening screw:
Clamping range min.:
Clamping range max.:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Move
SVS VALVE PLUG FORM BI 11MM FIELD-WIREABLE SVS VALVE PLUG FORM BI 11MM FIELD-WIREABLE
110V LED+VDR M16x1.5
Weight: 0.05 kg
Art.No.: 7000-29881-0000000

not available
Move
SVS Eco valve plug BI-11mm screw terminal SVS Eco valve plug BI-11mm screw terminal
2-pol. + PE, 0,5 - 1,5mm², 6 - 8mm, LED+VDR 110V
Weight: 0.028 kg
Art.No.: 7000-29885-0000000

Available
-
inserted, screwed
IP65
IP65
10 ms
-
100 W
-
110 V
110 V
99 V
93,5 V
121 V
126,5 V
110 V
110 V
99 V
93,5 V
121 V
126,5 V
250 V
-
-
1,5 A
12 mA
-
yellow
yellow
-
0,5 mm²
1,5 mm²
1,5 mm²
0,4 Nm
0,4 Nm
-
0,2 Nm
M16 x 1.5
M16 x 1.5
-
2 + PE
inserted, locked, with screw connection
inserted, screwed
-
Varistor
-
opaque
-
NBR
-
PA
M3
M3
5 mm
6 mm
10 mm
8 mm
-20 °C
-40 °C
60 °C
90 °C
-
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
-
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
27440104
27440104
27440104
27440104
27440102
27440102
-
27440105
-
27440105
-
27440105
EC002062
EC002062
85366990
85366990
4048879187138
4048879187121
1
1
-
-
* plus VAT, plus shipping