Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Coding:
Material contact:
No. of poles:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Current operating per contact max.:
Installation
Connection cross section min.:
Connection cross section max.:
Single wire diameter min.:
Installation | Connection
Wire insulation diameter min.:
Wire insulation diameter max.:
Connection:
Tightening torque:
Width across flats:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Insulation resistance min.:
Overvoltage category (EN 60950-1):
Mechanical data | Material data
Coating contact:
Material housing:
Locking material:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
M12 male 0° A-cod. IDC M12 male 0° A-cod. IDC
4-pol., 0.5 - 1.0mm², 5,5 - 8mm
Weight: 0.02 kg
Art.No.: 7000-12515-0000000

Available
Move
M12 male 0° A-cod. screw terminal M12 male 0° A-cod. screw terminal
5-pol., max. 0,75mm², 6 - 8mm
Weight: 0.024 kg
Art.No.: 7000-12762-0000000

Available
M12
M12
-
A
-
Copper alloy
-
5
IP67
IP67
32 V
-
32 V
60 V
4 A
4 A
0,5 mm²
-
1 mm²
0,75 mm²
0,1 mm
-
1,6 mm
-
2 mm
-
-
Screw terminals SK
0,6 Nm
0,6 Nm
-
SW18
inserted, screwed
inserted, screwed
-
3
-
100 MΩ
-
II
-
gold plated
-
PBT
-
Copper alloy
inserted, screwed, Shaking protection
-
5,5 mm
6 mm
8 mm
8 mm
57,3 mm
-
22 mm
-
22 mm
-
-25 °C
-40 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
27260702
27260702
27440102
27440102
27440102
27440102
27440116
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC002635
EC001855
4048879201803
4065909045039
85366990
85366990
1
1
-
-
-
* plus VAT, plus shipping