Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage AC:
Input voltage AC min.:
Input voltage AC max.:
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1):
Utilization category DC-13 (EN IEC 60947-5-1):
Additional condition switching frequency:
Switching frequency max.:
Power rating AC max.:
Power rating DC max.:
Switching voltage AC max.:
Switching voltage DC max.:
Switching current DC:
Switching current max.:
Switching capacity AC-12 (EN IEC 60947-5-1):
Switching capacity AC-15 (EN IEC 60947-5-1):
Diagnostics
Status indication LED:
Device protection
Condition lifetime:
Device protection | Electrical
Rated surge voltage:
Electrical lifetime:
Device protection | Mechanical
Mechanical endurance:
Mechanical data
Drop-out time max.:
Response time max.:
Bounce time max.:
Mechanical data | Material data
Material contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection types
Connection type 1:
Connection type 2:
Connection type 3:
Connection type 4:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
PIN 2:
PIN 3:
PIN 4:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Move
MKS-RM 111/24V MKS-RM 111/24V
Weight: 0.12 kg
Art.No.: 51302

Contact Us for Availability
Move
RM 122/24 OUTPUT RELAY RM 122/24 OUTPUT RELAY
IN: 24 VDC - OUT: 250 VAC/DC / 5 A
Weight: 0.124 kg
Art.No.: 51300

Available
24 V
-
21,6 V
-
28 V
-
24 V
24 V
21,6 V
21,6 V
28 V
28 V
38 mA
29 mA
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
-
3 A @ 24 V, 0,22 A @ 110 V, 0,1 A @ 230 V
2 A @ 24 V, 0,4 A @ 110 V, 0,3 A @ 230 V
-
with load
5 Hz
0,1 Hz
1500 VA
1000 VA
100 W
50 W
250 V
250 V
250 V
250 V
10 mA
300 mA
6 A
5 A
6 A (24/110/230 V AC)
5 A (24/110/230 V AC)
-
4 A (24 V AC); 3 A (110 V AC); 2 A (230 V AC)
green
red
load-dependent
load-dependent
4 kV
2,5 kV
10000000 Cycles
1000000 Cycles
10000000 Cycles
1000000 Cycles
15 ms
15 ms
15 ms
15 ms
1,5 ms
2 ms
Ag Ni 10 hv
Ag Ni 10 hv
geschnappt
geschnappt
Mounting rail TH35, G32, (EN 60715)
Mounting rail TH35, G32, (EN 60715)
86 mm
75 mm
22,5 mm
22,5 mm
62 mm
85 mm
-20 °C
-20 °C
50 °C
50 °C
-
X1
-
X2
-
X3
-
X4
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
-
green
4
4
A 1
A 2
A 1
A 2
A 2
A 1
A 2
A 1
Screw terminals SK
Screw terminals SK
terminal
terminal
female
female
-
green
4
4
21
-
22
-
13
-
14
-
-
Screw terminals SK
-
terminal
-
female
-
green
-
4
-
24
-
23
-
14
-
13
-
Screw terminals SK
-
terminal
-
female
-
green
-
4
-
31
-
32
-
41
-
42
27371001
27371001
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
EC001437
EC001437
4048879027670
4048879027694
85364900
85364900
1
1
* plus VAT, plus shipping