Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage DC:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1):
Utilization category AC-15 (EN IEC 60947-5-1):
Utilization category DC-13 (EN IEC 60947-5-1):
Additional condition switching frequency:
Switching frequency max.:
Power rating AC max.:
Power rating DC max.:
Switching voltage AC max.:
Switching voltage DC max.:
Switching current DC:
Switching current max.:
Diagnostics
Status indication LED:
Device protection
Condition lifetime:
Device protection | Electrical
Rated surge voltage:
Electrical lifetime:
Device protection | Mechanical
Mechanical endurance:
Mechanical data
Drop-out time max.:
Response time max.:
Bounce time max.:
Mechanical data | Material data
Material contact:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Connection data
Connection types
Connection type 1:
Connection type 1
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 2
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 3
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 4
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Connection type 5
Connection:
Family construction form:
Gender:
Color contact carrier:
No. of poles:
PIN 1:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
customs tariff number:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Certificate
Certificate
Move
MIRO 6.2 24VDC-1U OUTPUT RELAY MIRO 6.2 24VDC-1U OUTPUT RELAY
IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Weight: 0.035 kg
Art.No.: 52000

Available
Move
MIRO 6.2 24VDC-1U OUTPUT RELAY MIRO 6.2 24VDC-1U OUTPUT RELAY
IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Weight: 0.03 kg
Art.No.: 6652000

Available
24 V
24 V
19,2 V
19,2 V
30 V
30 V
14 mA
14 mA
6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
6 A @ 24, 6 A @ 110 V, 6 A @ 230 V
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V
with load
with load
0,1 Hz
0,1 Hz
1500 VA
1500 VA
120 W
120 W
250 V
250 V
250 V
250 V
100 mA
100 mA
6 A
6 A
green
green
load-dependent
load-dependent
4 kV
4 kV
20000000 Cycles
20000000 Cycles
20000000 Cycles
20000000 Cycles
15 ms
15 ms
10 ms
10 ms
1,5 ms
1,5 ms
Ag Sn O2
Ag Sn O2
geschnappt
geschnappt
mounting rail, (EN 60715)
mounting rail, (EN 60715)
91 mm
91 mm
6,2 mm
6,2 mm
71 mm
70 mm
-25 °C
-25 °C
60 °C
60 °C
X5
-
Screw terminals SK
Spring clamp terminals FK
terminal
terminal
female
female
green
black
1
1
12
12
Screw terminals SK
Spring clamp terminals FK
terminal
terminal
female
female
green
black
1
1
11
11
Screw terminals SK
Spring clamp terminals FK
terminal
terminal
female
female
green
black
1
1
14
14
Screw terminals SK
Spring clamp terminals FK
terminal
terminal
female
female
green
black
1
1
A 1 +
+ A 1
Screw terminals SK
Spring clamp terminals FK
terminal
terminal
female
female
green
black
1
1
A 2 -
- A 2
27371001
27371001
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
27371601
EC001437
EC001437
4048879027311
4048879022262
85364900
85364900
1
1
* plus VAT, plus shipping