Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
modular universal holder for connectors, 14mm  7000-99811-0000000
Product may differ from image

modular universal holder for connectors, 14mm

Art.No.: 7000-99811-0000000
Weight: 0.009 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Plastic
universal
modular
14 mm

Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C

ECLASS-6.0 27069190
ECLASS-6.1 27269202
ECLASS-7.0 27449203
ECLASS-8.0 27449203
ECLASS-9.0 27440192
ECLASS-10.1 27440192
ECLASS-11.1 27440192
ECLASS-12.0 27440192
ETIM-5.0 EC002062
customs tariff number 39269097
GTIN 4048879642569
Packaging unit 10

 
Data Regarding Article:
  • Product-PDF
  • Construction files: P8 7000-99811-0000000_p8_2_10.zip (10)
  • Construction files: STP 7000-99811_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Sensor-Actuator-Line ----
* plus VAT, plus shipping