Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Xelity 8TX managed switch 8 port 1000Mbit ProfiNet IP20  58825
Product may differ from image

Last seen products

Xelity 8TX managed switch 8 port 1000Mbit ProfiNet IP20

Art.No.: 58825
Weight: 0.164 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

The Xelity product range is intended for use in industrial environments. The switches have TX ports for twisted pair cables
8-port PROFINET managed switch in IP20 plastic housing
8 RJ45 ports with Gigabit transmission speed
Power connection via push-in terminals
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 9 V
Operating voltage DC max. 30 V
Idle current min. 112,5 mA
Idle current max. 187,5 mA
Power consumption max. 3,6 W
Current consumption max. 400 mA
Industrial communication
Supported protocol PROFINET
Data transmission rate max. 1000 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
LLDP frames forwarding
Ring topology RSTP, STP
Switch type managed
Industrial communication | Profinet
FSU (Fast-Start-Up) no
MRP client yes
PROFINET Netload Class III
PROFINET addressing DCP
PROFINET conformance class B
PROFINET specification V2.4
Shared device/input no
Industrial communication | IIoT functions
Webserver HTTPS
Switch Management
Addressing BOOTP/DHCP client, DCP, SSH-Befehlszeile
NAT 1:1
RSTP (IEEE 802.1D-2004, IEC 62439-1) Default on
Simple Network Management Protocol (SNMP) v1 + v2c + v3 (default active)
VLAN managed (IEEE 802.1Q) yes
VLANs max. (IEEE 802.1Q) 64
Time synchronization Real-time clock, NTP client
Diagnostics
Alarm contact no
Diagnostic No voltage
Remote maintenance Open VPN client
LED display Ethernet connection/data traffic
Port mirroring 1:1, N:1
RMON yes
SNMP traps yes
Syslog yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Invers-polarity protection yes
Over voltage protection yes
Mechanical data | Material data
Color housing gray
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 105 mm
Width 41,6 mm
Depth 85,1 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 75 °C
Derating from 65 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Transport temperature min. -40 °C
Transport temperature max. 85 °C
Relative humidity min. (operation) 5 %
Relative humidity max. (operation) 95 % no condensation

Connection types
Connection type 1 8
Connection type 1
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 DA +
PIN 2 DA -
PIN 3 DB +
PIN 4 DC +
PIN 5 DC -
PIN 6 DB -
PIN 7 DD +
PIN 8 DD -
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 24 V DC (UB 1)
PIN 2 0 V
PIN 3 PE
PIN 4 n.c.

ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170401
ECLASS-10.1 19170401
ECLASS-11.1 19170401
ECLASS-12.0 19170401
customs tariff number 85176200
GTIN 4065909004722
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: KC 58825_R-R-MuR-58825_kc_z_a.pdf (A)
  • Approval: UL Listed CA 58825_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58825_E201820_NRAQ_ul_z_a.pdf (A)
  • Certificate: ProfiNet  58825_Z13283-17.03.25-v2.4_pn_z_a.pdf (A)
  • Configuration Files: GSDML 58821_XELITY_PN_KF0_x_12.zip (12)
  • Construction files: DXF 58812_dxf_x_a.zip (A)
  • Construction files: P8 58825_p8_2_11.zip (11)
  • Construction files: STP 58812_stp_x_a.zip (A)
  • Document: Installation guide 58824_ina_x_11.zip (11)
  • Document: Product data 58825_pd_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Document: User manual 58821_hdb_en_14.pdf (14)

    English

    • English
    • Deutsch
  • Information: Certificate of conformity Murrelektronik GmbH 18-12-23_(7) RoHS REACh exception 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58825_05-04.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58825_05-04.22_ce_z_a.pdf (A)
  • Information: MTTF Report 58825_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 58825_10501109_1.x.x-V_tb5_x_11.zip (11)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)
  • Software: Release Notes 58821_RN0_en_b.pdf (B)

---- Data Line ----
---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping