Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Wall bushing for push pull RJ45  7000-99595-0000000
Product may differ from image

Wall bushing for push pull RJ45

Including RJ45 insert with IDC cable connection

Art.No.: 7000-99595-0000000
Weight: 0.047 kg
Country of origin:  PL
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

RJ45 mounting frame for push-pull locking, incl. RJ45 insert with IDC cable connection
8-pole
Ethernet CAT6A
10 Gbit/s
with gasket
with fixing screws
Suitable for rectangular mounting cut-out
Certificate
Certificate
Certificate
Bus technologies
Bus technologies

Side 1
No. of poles 8
Electrical data | Supply
Operating voltage DC 56,5 V
Current operating per contact max. 1,75 A
Industrial communication
Supported protocol Ethernet
Transmission frequency max. 500 MHz
Transfer parameters CAT6A
Data transmission rate max. 10000 MBit/s
Installation | Connection
Connection Cut clamps IDC
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Pollution Degree 2
Insulation resistance min. 500 MΩ
Mechanical data | Material data
Combustibility class (UL94) V-0
Material gasket NBR
Material housing Zinc die-casting
Mechanical data | Mounting data
Mounting method Push Pull
Clamping range min. 4,5 mm
Clamping range max. 9 mm
Height 42 mm
Width 22,2 mm
Depth 51 mm
Environmental characteristics | Climatic
Operating temperature min. -10 °C
Operating temperature max. 60 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard IEC 61076-3-117 V.14

Connection type 1
Family construction form RJ45
Gender female
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440210
ECLASS-11.1 27440210
ECLASS-12.0 27440210
ETIM-5.0 EC002635
customs tariff number 85389099
GTIN 4048879900447
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-99595-0000000_E362618-DUXR8_urc_z_a.pdf (A)
  • Approval: UL Registered US 7000-99595-0000000_E362618-DUXR2_ur_z_a.pdf (A)
  • Construction files: STP 7000-99595-0000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 7000-99595-0000000_04-08.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 7000-99595-0000000_04-08.22_ce_z_a.pdf (A)

---- Field Wireable Rectangular Connector ----
* plus VAT, plus shipping