Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
TREE 8TX METAL - UNMANAGED SWITCH - 8 PORTS  58152
Product may differ from image

Last seen products

TREE 8TX METAL - UNMANAGED SWITCH - 8 PORTS

Art.No.: 58152
Weight: 0.655 kg
Country of origin:  TW
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

8 port unmanaged switch
(UL-Listed)
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 9 V
Operating voltage DC max. 48 V
Industrial communication
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
Switch type unmanaged
VLAN unmanaged (IEEE 802.1Q) yes
Diagnostics
Alarm contact no
Diagnostic No voltage
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP50
Mechanical data | Material data
Color housing black
Material housing Metal
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 110 mm
Width 45,3 mm
Depth 89,6 mm
Environmental characteristics | Climatic
Operating temperature min. -10 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 8
Connection type 2 X1
Connection type 1
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.
Connection type 2
Connection Plug-in terminals RK
Family construction form terminal
Gender male
Color contact carrier green
No. of poles 5
PIN 1 24 V DC (UB 2)
PIN 2 0 V
PIN 3 24 V DC (UB 1)
PIN 4 0 V
PIN 5 PE

ECLASS-6.0 19170106
ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170402
ECLASS-10.1 19170402
ECLASS-11.1 19170402
ECLASS-12.0 19170402
ETIM-5.0 EC000734
customs tariff number 85176200
GTIN 4048879439466
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 58152_E346922-NWGQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58152_E346922-NWGQ_ul_z_b.pdf (B)
  • Construction files: DXF 58152_dxf_x_b.zip (B)
  • Construction files: P8 58152_p8_2_10.zip (10)
  • Construction files: STP 58152_stp_x_b.zip (B)
  • Document: Installation guide 58151_ina_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58152_4805-04.16_uk_z_b.pdf (B)
  • Information: EU declaration of conformity 58152_4805-04.16_ce_z_b.pdf (B)

---- Screwdriver ----
---- Data Line ----
* plus VAT, plus shipping