Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

Stripping plier angled 0.02-10mm²

Art.No.: 7000-98311-0000000
Weight: 0.165 kg
Country of origin:  SE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Tool
Stripping pliers
90°
for
Material wire isolation
PVC
0.02...10 mm²
Quantity: 1 piece

Mechanical data | Mounting data
Height 168 mm
Width 144 mm
Depth 23 mm

ECLASS-6.0 21049190
ECLASS-7.0 21049190
ECLASS-8.0 21049190
ECLASS-9.0 21049190
ECLASS-10.1 21043706
ECLASS-11.1 21043706
ECLASS-12.0 21043706
ETIM-5.0 EC001855
customs tariff number 82032000
GTIN 4048879733106
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
* plus VAT, plus shipping