Signal tower Modlight70 Pro equipped with LED modules
white,blue,green ,red and buzzer, M12 plug downward
Art.No.: | 4000-76705-7651900 |
Weight: | 0.53 kg |
Country of origin: | ID |
Available
Technical Data
Electrical data | Supply
Operating voltage DC | 24 V |
---|---|
Operating voltage DC min. | 21,6 V |
Operating voltage DC max. | 26,4 V |
Current consumption max. | 430 mA |
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Height | 334 mm |
---|---|
Width | 70 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 50 °C |
Storage temperature min. | -30 °C |
Storage temperature max. | 60 °C |
Connection data
Connection type 1
Family construction form | M12 |
---|---|
Gender | male |
Coding | A |
No. of poles | 8 |
PIN 1 | 24 V DC (0 V) |
PIN 2 | LED-Modul RD |
PIN 3 | 0 V (24 V DC) |
PIN 4 | LED-Modul CL |
PIN 5 | LED-Modul YE |
PIN 6 | LED-Modul BU |
PIN 7 | LED-Modul GN |
PIN 8 | - |
Connection type 2
Mounting method | bayonet-locking |
---|
Commercial data
ECLASS-6.0 | 27371230 |
---|---|
ECLASS-6.1 | 27371230 |
ECLASS-7.0 | 27371230 |
ECLASS-8.0 | 27371230 |
ECLASS-9.0 | 27371230 |
ECLASS-10.1 | 27371230 |
ECLASS-11.1 | 27371230 |
ECLASS-12.0 | 27371230 |
ETIM-5.0 | EC001042 |
customs tariff number | 85318070 |
GTIN | 4048879825382 |
Packaging unit | 1 |
Accessories
---- Pipe for Signal Tower ----
---- Foot for Signal Tower ----
---- Mounting Bracket for Signal Tower ----
---- Identification Plate ----