Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Adaptor M12 Male / M12 Female  55112
Product may differ from image

Adaptor M12 Male / M12 Female

Buffer module for DO (Pin 4-3)

Art.No.: 55112
Weight: 0.045 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Adapter
Male - female
M12 – M12, 4-pole
max. 2 A
11 µF
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30,2 V
Total current max. 2 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree screwed, mounted
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C
Relative humidity max. (operation) 85 %
Conformity
Product standard EN 61131-2

ECLASS-6.0 27143423
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440102
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440106
ETIM-5.0 EC001855
customs tariff number 85322400
GTIN 4048879713481
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55112_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55112_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: P8 55112_p8_2_11.zip (11)
  • Document: Installation guide 55112_ina_x_12.zip (12)
  • Document: Product data 55112_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55112_02-11.18_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55112_02-11.18_ce_z_a.pdf (A)
  • Information: MTTF Report 55112_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
* plus VAT, plus shipping