Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Reset button with 2 push buttons  69011
Product may differ from image

Last seen products

Reset button with 2 push buttons

Every 1 NO contact in a IP65 enclosure

Art.No.: 69011
Weight: 0.11 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

R-Button / 42 2NO M12(4)
with M12 connection
4-pole
2 buttons (each 1 NO contact)
Delivery contents:
Flat lens, transparent clear, red, yellow, green, blue
Label plates, O, I, R, ↑,↓
mounting with clip on the back side
Certificate
Certificate

Electrical data | Output
Utilization category AC-15 (EN IEC 60947-5-1) 1,5 A @ 240 V
Utilization category DC-13 (EN IEC 60947-5-1) 2 A @ 24 V
Switching current (AC-15) 15 A
Switching current (DC-13) 2,2 A
Device protection
Condition lifetime load-dependent, temperature dependent
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65
Electrical lifetime 1000000 Cycles
Device protection | Mechanical
Mechanical endurance 1000000 Cycles
Mechanical data
Bounce time max. 10 ms
Mechanical data | Material data
Material contact AgNi
Mechanical data | Mounting data
Height 29 mm
Width 124 mm
Depth 42 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 70 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C

Connection type 1
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 NO 1 2
PIN 2 NO 1
PIN 4 NO 2

ECLASS-6.0 27371228
ECLASS-6.1 27371228
ECLASS-7.0 27371228
ECLASS-8.0 27371228
ECLASS-9.0 27371228
ECLASS-10.1 27371228
ECLASS-11.1 27371228
ECLASS-12.0 27371228
ETIM-5.0 EC000225
customs tariff number 85365080
GTIN 4048879594318
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 69011_dxf_x_a.zip (A)
  • Construction files: P8 69011_p8_2_60.zip (60)
  • Construction files: STP 69011_stp_x_b.zip (B)
  • Document: Installation guide 69010_ina_2_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 69011_04-03.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 69011_04-03.22_ce_z_b.pdf (B)
* plus VAT, plus shipping