Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80
Zoom
RMMR 11/24 VAC/DC OUTPUT RELAY  51508
Bildet kan avvike fra produktet

RMMR 11/24 VAC/DC OUTPUT RELAY

IN: 24 VAC/DC - OUT: 250 VAC/DC / 5 A

Artikkelnummer: 51508
Produktalternativ:   
Vekt: 0.03 kg
Opprinnelsesland:  CZ
Tilgjengelig
Listepris per stykk:
legg til datavogn legg til Easy-Import-Export

Beskrivelse

1 relay; 1 NC contact
5 A
24 V AC/DC
Screw terminals
Certificate
Certificate

Electrical data | Input
Input voltage AC 24 V
Input voltage AC min. 19,2 V
Input voltage AC max. 30 V
Input voltage DC 24 V
Input voltage DC min. 19,2 V
Input voltage DC max. 30 V
Input current 15 mA
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1) 5 A @ 24, 5 A @ 110 V, 5 A @ 230 V
Utilization category AC-15 (EN IEC 60947-5-1) 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V
Utilization category DC-13 (EN IEC 60947-5-1) 1,5 A @ 24 V, 0,3 A @ 110 V, 0,15 A @ 230 V
Switching frequency max. 10 Hz
Power rating AC max. 1250 VA
Power rating DC max. 240 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 100 mA
Switching current max. 5 A
Diagnostics
Status indication LED red
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 4 kV
Electrical lifetime 20000000 Cycles
Device protection | Mechanical
Mechanical endurance 20000000 Cycles
Mechanical data
Drop-out time max. 15 ms
Response time max. 10 ms
Bounce time max. 1,5 ms
Mechanical data | Material data
Material contact Ag Ni
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 56 mm
Width 12 mm
Depth 65 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection types
Connection type 1 X1
Connection type 2 X2
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 A 2
PIN 2 A 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 11
PIN 2 12

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
GTIN 4048879027564
Pakkestørrelse 1
Tolltariffnummer 85364900

 
Data om artikkel
  • Produkt-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 51508_1212-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 51508_1212-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 51508_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Mærkningstilbehør ----
---- Skruetrækker ----
---- Overspændingsbegrænser ----
* pluss MVA og frakt