Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
RM 131/24 OUTPUT RELAY  51301
Product may differ from image

Last seen products

RM 131/24 OUTPUT RELAY

IN: 24 VDC - OUT: 250 VAC/DC / 5 A

Art.No.: 51301
Alternative product:   
Weight: 0.129 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1 relay; 3 NO contacts/1 NC contact
5 A
24 V DC
with force guided contacts
Screw terminals
Certificate
Certificate

Electrical data | Input
Input voltage DC 24 V
Input voltage DC min. 21,6 V
Input voltage DC max. 28 V
Input current 30 mA
Electrical data | Output
Utilization category DC-13 (EN IEC 60947-5-1) 2 A @ 24 V, 0,4 A @ 110 V, 0,2 A @ 230 V
Switching frequency max. 1 Hz
Power rating AC max. 1000 VA
Power rating DC max. 50 W
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current DC 300 mA
Switching current max. 5 A
Switching capacity AC-12 (EN IEC 60947-5-1) 5 A (24/110/230 V AC)
Switching capacity AC-15 (EN IEC 60947-5-1) 4 A (24 V AC); 3 A (110 V AC); 2 A (230 V AC)
Diagnostics
Status indication LED red
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Rated surge voltage 2,5 kV
Electrical lifetime 1000000 Cycles
Device protection | Mechanical
Mechanical endurance 1000000 Cycles
Mechanical data
Drop-out time max. 15 ms
Response time max. 15 ms
Bounce time max. 2 ms
Mechanical data | Material data
Material contact Ag Sn O2, Ag hv
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 75 mm
Width 22,5 mm
Depth 102 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 50 °C

Connection types
Connection type 1 X1
Connection type 2 X2
Connection type 3 X3
Connection type 4 X4
Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 A 2
PIN 2 A 2
PIN 3 A 1
PIN 4 A 1
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 24
PIN 2 23
PIN 3 14
PIN 4 13
Connection type 4
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 33
PIN 2 34
PIN 3 41
PIN 4 42

ECLASS-6.0 27371001
ECLASS-6.1 27371601
ECLASS-7.0 27371601
ECLASS-8.0 27371601
ECLASS-9.0 27371601
ECLASS-10.1 27371601
ECLASS-11.1 27371601
ECLASS-12.0 27371601
ETIM-5.0 EC001437
customs tariff number 85364900
GTIN 4048879027687
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 51301_1202-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 51301_1202-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 51301_SN29500(40°C)-BerechnungV1.3_mttf_p_a.pdf (A)

---- Marking Accessories ----
---- Screwdriver ----
* plus VAT, plus shipping