Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80

MVP12, 6XM12, 5POLE, PLUGGABLE CABLE

3.0m PUR/PVC 12x0,34+5x0,75

Artikkelnummer: 27075
Vekt: 0.873 kg
Opprinnelsesland:  DE
Kontakt oss for leveringsdato
Listepris per stykk:
legg til datavogn legg til Easy-Import-Export

Beskrivelse

Further cable lengths on request.
6-way, 5-pole
Plastic housings with good resistance against chemicals and oils.
PUR/PVC
The resistance to aggressive media should be individually tested for your application. Further details on request.
3.0 m
potentially separated
with LED for digital PNP-signals 24 V DC
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Current operating per contact max. 4 A
Total current at 1 time current feed-in max. 8 A
Total current at 2 times current feed-in max. 16 A
Industrial communication
Number of signals per port 2
Installation | Connection
Tightening torque 0,6 Nm
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing PBT
Mechanical data | Mounting data
Height 125 mm
Width 50,2 mm
Depth 17 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality

Connection type 1
Family construction form free cable end
Color contact carrier gray
No. of poles 17
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 +
PIN 2 NC S 2
PIN 3 -
PIN 4 NO S 1
PIN 5 PE

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440108
ECLASS-11.1 27440108
ECLASS-12.0 27440108
ETIM-5.0 EC002585
GTIN 4048879064279
Pakkestørrelse 1
Tolltariffnummer 85369010

 
Data om artikkel
  • Produkt-PDF
  • Approval: UL Listed CA 27075_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 27075_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 27774_dxf_x_a.zip (A)
  • Construction files: STP 27774_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 27075_11-06.17_ce_z_a.pdf (A)
  • Information: MTTF Report 27075_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Monteringsskinne Adapter ----
---- Sensor-aktuator adapter ----
---- Mærkningstilbehør ----
* pluss MVA og frakt