Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MVK-MPNIO DIO16 IRT 7/8" 5pin  55530
Product may differ from image

Last seen products

MVK-MPNIO DIO16 IRT 7/8" 5pin

Art.No.: 55530
Weight: 0.966 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DIO16 (IRT)
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 1,6 A
Lamp load 10 W
Industrial communication
Supported protocol PROFINET
Industrial communication | Profinet
Number of active connections (IO controller) max. 2
FSU (Fast-Start-Up) yes
Fast start up time max. 0,5 s
IRT (network communication) yes
MRP client yes
PROFINET Netload Class III
PROFINET addressing DCP
PROFINET conformance class C
PROFINET specification V2.3
Shared device/input yes
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Cable break per port
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 42 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 X4-X7
Connection type 2 XD1
Connection type 3 XD2
Connection type 4 XF2
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 DI / DO
PIN 3 0 V
PIN 4 DI / DO
PIN 5 PE
Connection type 2
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V (UA)
PIN 2 0 V (US)
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 3
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V (UA)
PIN 2 0 V (US)
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 4
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879527576
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55530_E201820-NRAQ7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 55530_E201820-NRAQ_ul_z_b.pdf (B)
  • Certificate: CB  55530_DK-61350-UL_cb_z_a.pdf (A)
  • Certificate: PROFIenergy 55530_Z40109-11.07.2022-v2.35-PROFIenergy_pbe_z_c.pdf (C)
  • Certificate: ProfiNet  55530_Z11374-Z40109-11.07.2022-v2.33_pn_z_d.pdf (D)
  • Configuration Files: GSDML 55530_MVK-M_KF0_x_16.zip (16)
  • Construction files: DXF 55294_dxf_x_a.zip (A)
  • Construction files: P8 55530_p8_2_50.zip (50)
  • Construction files: STP 55287_stp_x_a.zip (A)
  • Document: Installation guide 55530_ina_x_15.zip (15)
  • Document: Product data 55530_pd_x_11.zip (11)
  • Document: User manual 55530_hdb_x_17.zip (17)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55530_05-12.19_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55530_05-12.19_ce_z_b.pdf (B)
  • Information: MTTF Report 55530_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)
  • Software: Firmware 55530_10500949_1.xx.00-V_tb5_x_10.zip (10)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)

---- Field Wireable Circular Connector ----
---- Device Marker ----
---- Screw Plug ----
---- Sensor-Actuator Adapter ----
---- Plug with Thread ----
---- Grounding Material ----
* plus VAT, plus shipping