Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MVK+ MPNIO DI8 DO8 PUSH PULL  55269
Product may differ from image

Last seen products

MVK+ MPNIO DI8 DO8 PUSH PULL

Use only as spare part! newer version! – contact Murrelektronik

Art.No.: 55269
Alternative product:   
Weight: 1.017 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DI8 DO8
Ethernet 10/100 Mbit/s; Push Pull RJ45 Data connector
Push Pull Power connector, max. 12 A
M12, 5-pole, A-coded
FSU (Fast-Start-Up)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 12 A
Total current US max. 12 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 2 A
Lamp load 10 W
Industrial communication
Supported protocol PROFINET
Industrial communication | Profinet
FSU (Fast-Start-Up) yes
Fast start up time max. 0,5 s
PROFINET addressing DCP
PROFINET conformance class B
PROFINET specification V2.2
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Cable break per port
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 42,7 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 0-3
Connection type 2 4-7
Connection type 3 Port1, Port2
Connection type 4 Power In, Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI / Diag
PIN 3 0 V (US)
PIN 4 DI
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 n.c.
PIN 2 DO
PIN 3 0 V (UA)
PIN 4 DO
PIN 5 PE
Connection type 3
Family construction form RJ45
Gender female
Color contact carrier black
No. of poles 8
PIN 1 TD +
PIN 2 TD -
PIN 3 RD +
PIN 4 n.c.
PIN 5 n.c.
PIN 6 RD -
PIN 7 n.c.
PIN 8 n.c.
Connection type 4
Family construction form Push Pull
Gender male
Color contact carrier green
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V (US)
PIN 3 24 V DC (UA)
PIN 4 0 V (UA)
PIN 5 PE

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879051729
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55269_E201820_NRAQ7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 55269_E201820-NRAQ_ul_z_c.pdf (C)
  • Configuration Files: GSDML 55264_MVK-M_KF0_43.zip (43)
  • Construction files: DXF 55269_dxf_x_a.zip (A)
  • Construction files: P8 55269_p8_2_50.zip (50)
  • Construction files: STP 55269_stp_x_a.zip (A)
  • Document: Installation guide 55269_ina_6_17.pdf (17)
  • Document: User manual 55374_hdb_x_33.zip (33)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55269_900-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55269_900-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 55269_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Field Wireable Rectangular Connector ----
---- Device Marker ----
---- Plug without Thread ----
---- Sensor-Actuator Adapter ----
---- Screw Plug ----
---- Power-Cable ----
* plus VAT, plus shipping