Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MVK-ME DIO16 4P  55542
Product may differ from image

Last seen products

MVK-ME DIO16 4P

MVK EthernetIP compact module, metal housing,

Art.No.: 55542
Weight: 0.965 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DIO16
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 4-pole, 2× max. 9 A
M12, 5-pole, A-coded
DLR (Device Level Ring)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 1,6 A
Lamp load 10 W
Industrial communication | Ethernet/IP
CIP Sync yes
Composite Test Revision CT14
DLR (Device Level Ring) yes
EtherNet/IP addressing BOOTP, DHCP, DIP switch
Multiple connections yes
Supports quick connection (QC) max. 360 ms
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 42 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 X4-X7
Connection type 2 XD1
Connection type 3 XD2
Connection type 4 XF2
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 DI / DO
PIN 3 0 V
PIN 4 DI / DO
PIN 5 PE
Connection type 2
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 4
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 0 V
Connection type 3
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 4
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 0 V
Connection type 4
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879699914
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55542_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55542_E201820-NRAQ_ul_z_a.pdf (A)
  • Configuration Files: EDS 55542_MVK-ME_KF5_x_15.zip (15)
  • Construction files: DXF 55542_dxf_x_a.zip (A)
  • Construction files: P8 55542_p8_2_31.zip (31)
  • Construction files: STP 55542_stp_x_a.zip (A)
  • Document: Installation guide 55542_ina_x_10.zip (10)
  • Document: User manual 55542_hdb_x_14.zip (14)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55542_20-05.18_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55542_20-05.18_ce_z_a.pdf (A)
  • Information: MTTF Report 55542_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 55542_10501065-1.13.00-V_tb5_x_10.zip (10)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)

---- Screw Plug ----
---- Field Wireable Circular Connector ----
---- Grounding Material ----
---- Sensor-Actuator Adapter ----
---- Device Marker ----
---- Plug with Thread ----
* plus VAT, plus shipping