Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

MVK I/O COMPACT MODULE, METAL

CANopen, 16 multifunctionale channels

Art.No.: 55306
Weight: 0.822 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DIO8 DIO8
CAN 1 Mbit/s; M12, A-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
FSU (Fast-Start-Up)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Operating voltage DC 24 V
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 9 A
Total current US max. 9 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Sensor current US per input max. 0,2 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 1,6 A
Lamp load 10 W
Industrial communication | Bus data
Address range min. 1
Address range max. 99
Industrial communication | CANopen
CANopen addressing Rotary switch
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Cable break per port
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 42 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 4-7
Connection type 2 Bus In
Connection type 3 Bus Out
Connection type 4 Power In
Connection type 5 Power Out
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 DI / DO / Diag
PIN 3 0 V (US)
PIN 4 DI / DO
PIN 5 PE
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 5
PIN 1 Shield
PIN 2 V +
PIN 3 V -
PIN 4 CAN_HIGH
PIN 5 CAN_LOW
Connection type 3
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 Shield
PIN 2 V +
PIN 3 V -
PIN 4 CAN_HIGH
PIN 5 CAN_LOW
Connection type 4
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V (UA)
PIN 2 0 V (US)
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 5
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V (UA)
PIN 2 0 V (US)
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85176200
GTIN 4048879051491
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55306_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55306_E201820-NRAQ_ul_z_b.pdf (B)
  • Certificate: CANopen  55306_0000004f-cia200401-301v402-20-0027-Feb04_can_z_b.pdf (B)
  • Configuration Files: EDS 55306_MVK-C_KF1_x_11.zip (10)
  • Construction files: DXF 55294_dxf_x_a.zip (A)
  • Construction files: P8 55306_p8_2_50.zip (50)
  • Construction files: STP 55294_stp_x_a.zip (A)
  • Document: Installation guide 55304_ina_6_22.pdf (22)
  • Document: User manual 55388_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55306_918-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55306_918-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 55306_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Sensor-Actuator Adapter ----
---- Screw Plug ----
---- Field Wireable Circular Connector ----
---- Plug with Thread ----
---- Device Marker ----
* plus VAT, plus shipping