MVK Fusion
MVK PN FDI6/3 FDO2/1 DIO4 IOL2 IRT PP
Art.No.: | 55510 |
Weight: | 1.4 kg |
Country of origin: | DE |
Available
Description
Double safety output port
safe inputs/outputs up to cat.4/PLe (EN ISO 13849-1), up to SIL3 (IEC 61508), up to SILCL3 (IEC 62061)
FDI6/3 FDO2/1 DIO4 IOL2 (IRT)
Ethernet 10/100 Mbit/s; Push Pull RJ45 Data connector
Push Pull Power connector, max. 16 A
M12, 5-pole, A-coded
Galvanic isolation
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
safe inputs/outputs up to cat.4/PLe (EN ISO 13849-1), up to SIL3 (IEC 61508), up to SILCL3 (IEC 62061)
FDI6/3 FDO2/1 DIO4 IOL2 (IRT)
Ethernet 10/100 Mbit/s; Push Pull RJ45 Data connector
Push Pull Power connector, max. 16 A
M12, 5-pole, A-coded
Galvanic isolation
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Technical Data
Safety codes
Service life | 20 a |
---|---|
Category (EN ISO 13849-1) | 4 (X0, X1, X2, X3); 3 (X7 PIN 3) |
PFHd (IEC 61508) | 7,8 E-10/h |
PFHd (IEC 62061) | 48 E-10/h |
Performance level (EN ISO 13849-1) | e (X0, X1, X2, X3); d (X7 PIN 3) |
SIL (IEC 61508) | 3 (X0, X1, X2, X3); 2 (X7 PIN 3) |
SIL CL (IEC 62061) | 3 |
Electrical data | Supply
Norm operating voltage | EN 61131-2 |
---|---|
Operating voltage US DC | 24 V |
Operating voltage UA DC | 24 V |
Total current US max. | 16 A |
Electrical data | Input
Number of F inputs | 6 |
---|---|
Overload resistant | yes |
Short-circuit protected | yes |
Type Safety input | for electronical sensors or mechanical switches |
Type input | PNP, for 3-wire sensors or mechanical switches, IO-Link Devices |
Sensor current US per input max. | 0,7 A |
Current carrying capacity max. | 0,7 A |
Electrical data | Output
Switching behavior safety output | 2 FDO X3 (PIN 2, PIN 4: pp, pm, ppm switching); 1 FDO X7 (PIN 2: pp switching) |
---|---|
Overload resistant | yes |
Short-circuit protected | yes |
Output current per pin (safety) max. | 2 A |
Output current per pin max. | 2 A |
Total current outputs max. | 8 A |
Industrial communication
Supported protocol | PROFINET |
---|
Industrial communication | Profinet
Number of active connections (IO controller) max. | 2 |
---|---|
IRT (network communication) | yes |
MRP client | yes |
PROFINET Netload Class | III |
PROFINET addressing | DCP |
PROFINET conformance class | C |
PROFINET specification | V2.3 |
Shared device/input | yes |
Industrial communication | IO-Link
Automatic baudrate detection | yes |
---|---|
IO-Link process data length output | 32 Bytes |
IO-Link process data length input | 32 Bytes |
IO-Link revision ID | V1.1.2 |
IO-Link type | 2× Master |
IO-Link transmission rate | COM1, COM2, COM3 |
Port Class | A, B |
Diagnostics
Actuator warning | per channel via LED and BUS |
---|---|
Diagnostic via BUS | per module and channel |
Diagnostic via LED | per module and channel |
Wire break detection | yes |
IO-Link events | No voltage, Undervoltage supply |
Short circuit diagnosis | yes |
LED display | Ethernet connection/data traffic |
Cross-link detection | Sensor/Actuator |
Overload diagnosis | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Galvanic separation (operating voltage) | yes |
Mechanical data | Mounting data
Suitable for mounting type | 2-hole screw mounting |
---|---|
Height | 51,2 mm |
Width | 63 mm |
Depth | 225 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | X0-X2 |
---|---|
Connection type 2 | X3 |
Connection type 3 | X4, X5 |
Connection type 4 | X6 |
Connection type 5 | X7 |
Connection type 6 | XD1, XD2 |
Connection type 7 | XF1, XF2 |
Connection type 1
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | yellow |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US 1) Test Pulse P 4 |
PIN 2 | FDI |
PIN 3 | 0 V (US 1) |
PIN 4 | FDI |
PIN 5 | 24 V DC (US 1) Test Pulse P 2 |
Connection type 2
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | yellow |
Coding | A |
No. of poles | 5 |
PIN 1 | n.c. |
PIN 2 | FDO |
PIN 3 | 0 V (US 2) |
PIN 4 | FDO |
PIN 5 | n.c. |
Connection type 3
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US 2) |
PIN 2 | DI / DO |
PIN 3 | 0 V (US 2) |
PIN 4 | DI / DO |
PIN 5 | PE |
Connection type 4
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | gray |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US 1) |
PIN 2 | DI |
PIN 3 | 0 V (US 1) |
PIN 4 | DI / IO-Link |
PIN 5 | n.c. |
Connection type 5
Family construction form | M12 |
---|---|
Gender | female |
Color contact carrier | gray |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (US 1) |
PIN 2 | DO (US 2) |
PIN 3 | 0 V (US 1) |
PIN 4 | DI / IO-Link |
PIN 5 | 0 V (US 2) |
Connection type 6
Family construction form | Push Pull |
---|---|
Gender | male |
Color contact carrier | green |
No. of poles | 5 |
PIN 1 | 24 V DC (US 1) |
PIN 2 | 0 V (US 1) |
PIN 3 | 24 V DC (US 2) |
PIN 4 | 0 V (US 2) |
PIN 5 | PE |
Connection type 7
Family construction form | RJ45 |
---|---|
Gender | female |
Color contact carrier | black |
No. of poles | 8 |
PIN 1 | TD + |
PIN 2 | TD - |
PIN 3 | RD + |
PIN 4 | n.c. |
PIN 5 | n.c. |
PIN 6 | RD - |
PIN 7 | n.c. |
PIN 8 | n.c. |
Commercial data
ECLASS-6.1 | 27242604 |
---|---|
ECLASS-7.0 | 27242604 |
ECLASS-8.0 | 27242604 |
ECLASS-9.0 | 27242604 |
ECLASS-10.1 | 27242604 |
ECLASS-11.1 | 27242604 |
ECLASS-12.0 | 27242604 |
customs tariff number | 85389099 |
GTIN | 4048879714983 |
Packaging unit | 1 |
Accessories
---- Emergency Stop Button ----
---- Button ----
---- Sensor-Actuator Adapter ----
---- Power-Cable ----
---- Heat Sink ----
---- Screw Plug ----
---- Device Marker ----
---- Sonsor-Actuator-Cable ----
---- Digital I/O Module ----