MTL 1-PHASE SAFETY TRANSFORMER
P: 400VA IN: 230/400VAC +/- 15VAC OUT: 2x24VAC
Art.No.: | 86457 |
Alternative product: | |
Weight: | 7.48 kg |
Country of origin: | CZ |
Contact Us for Availability
Description
The MTL series comprises single-phase safety transformers/isolating transformers of the protection class I and protection degree IP20 with double insulation between the primary and secondary windings for general use in industrial applications.
![Certificate Certificate](https://shop.murrelektronik.no/out/murrelektronik/img/approvals/xIMG850187_logo.png.pagespeed.ic.QJ1MGZELWX.png)
![Certificate Certificate](https://shop.murrelektronik.no/out/murrelektronik/img/approvals/xIMG61696_logo.png.pagespeed.ic.z1w8cihwJt.png)
![Certificate Certificate](https://shop.murrelektronik.no/out/murrelektronik/img/approvals/xIMG71310_logo.png.pagespeed.ic.V20jfrgMJj.png)
![Certificate Certificate](https://shop.murrelektronik.no/out/murrelektronik/img/approvals/xIMG56336303_logo.png.pagespeed.ic.HvVh_WT5Ye.png)
![Certificate Certificate](https://shop.murrelektronik.no/out/murrelektronik/img/approvals/xIMG56362590_logo.png.pagespeed.ic.C18jQW_Jas.png)
Technical Data
Electrical data | Supply
Power frequency | 50 ... 60 Hz |
---|
Electrical data | Input
Input voltage 1 AC | 230 V |
---|---|
Input voltage 1 AC min. | 195,5 V |
Input voltage 1 AC max. | 264,5 V |
Input voltage 2 AC | 400 V |
Input voltage 2 AC min. | 340 V |
Input voltage 2 AC max. | 460 V |
Input current at input voltage 1 AC | 2,04 A |
Input current at input voltage 2 AC | 1,18 A |
Inrush current at input voltage 1 | 32,2 A |
Inrush current at input voltage 2 | 18,58 A |
Short-circuit current at input voltage 1 | 61,9 A |
Short-circuit current at input voltage 2 | 35,7 A |
Electrical data | Output
Output voltage | 1 × 24 / 1 × 48 / 2 × 24 V AC |
---|---|
Output voltage AC 1 | 48 V |
Output voltage AC 2 | 24 V |
Output voltage adjustable | yes |
Power rating AC max. | 400 VA |
Device protection | Electrical
Insulation test voltage input - output | 5,1 kV |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | Tragschiene TH35-15, Schlüssellochaufhängung, (EN 60715) |
Mounting dimension a | 90,6 mm |
Mounting dimension b | 122 mm |
Mounting dimension c | 7 mm |
Height | 112,5 mm |
Width | 150 mm |
Depth | 160 mm |
Diameter bore | 7 mm |
Length bore | 11 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Conformity
Product standard | EN 61558-2-4, EN 61558-2-6, EN 62041 category 0 |
---|
Connection data
Connection types
Connection type 1 | Input |
---|---|
Connection type 2 | Output |
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 5 |
PIN 1 | + 15 V |
PIN 3 | - 15 V |
PIN 4 | 230 V |
PIN 5 | 400 V |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
No. of poles | 7 |
PIN 1 | PE |
PIN 2 | 1 |
PIN 3 | 2 |
PIN 4 | 3 |
PIN 5 | 4 |
PIN 6 | 5 |
PIN 7 | 6 |
Commercial data
ECLASS-6.0 | 27031302 |
---|---|
ECLASS-7.0 | 27031302 |
ECLASS-8.0 | 27031302 |
ECLASS-9.0 | 27031302 |
ETIM-5.0 | EC002486 |
customs tariff number | 85043180 |
GTIN | 4048879078283 |
Packaging unit | 1 |