Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MKS-J 24M / LED 24 VDC
Product may differ from image

MKS-J 24M / LED 24 VDC

MKS-J 67035 24 VDC RELAY SOCKET MODULES
Art.No.: 67035
Alternative product:    67010
Weight: 0.129 kg
  In production
 Product Comparison
List price per piece:

You might also like

for industrial relays
4 NO/NC contacts
24 V DC, minus bridged (coil)
Diode + LED
Technical Data
Switching voltage max. 250 V AC/110 V DC
Switching current max. 3 A
General data
Connection Screw terminals: max. 4 mm²
Test isolation voltage 2.5 kV
Mounting method DIN-rail mountable (EN 60715)
Dimensions H×W×D 85×45×64 mm
Commercial data
country of origin CZ
customs tariff number 85366990
EAN 4048879025492
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 67035_1868-04.16_ce_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
* plus VAT, plus shipping