Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MIRO TR 48VDC FK OPTO-COUPLER MODULE  6652505
Product may differ from image

MIRO TR 48VDC FK OPTO-COUPLER MODULE

IN: 56 VDC - OUT: 48 VDC / 0,5 A

Art.No.: 6652505
Alternative product:   
Weight: 0.02 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor 0.5 A
48 V DC
Spring clamp terminals
Certificate
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 12 V
Input voltage DC min. 18 V
Input voltage DC max. 56 V
Current input DC 6 mA
Electrical data | Output
Switch off delay max. 100 µs
Quiescent current OFF max. 0,01 mA
Switching frequency inductive max. 10 Hz
Switching frequency ohmic max. 1000 Hz
Voltage switching DC min. 5 V
Switching voltage DC max. 48 V
Switching current min. 0,1 mA
Switching current max. 0,5 A
Voltage drop DC max. 1,2 V
Diagnostics
Status indication LED yellow
Device protection | Electrical
Rated insulation voltage 3750 V
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 78 mm
Width 6,2 mm
Depth 70 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 13 +
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 14
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 1
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 1
PIN 1 A 2

ECLASS-6.0 27371601
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879021845
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 6652505_080128-0-000_C3211-07_csa_z_b.pdf (B)
  • Approval: CSA US 6652505_080128-0-000_C3211-07_csau_z_b.pdf (B)
  • Approval: UL Registered CA 6652505_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 6652505_E140415-NKCR2_ur_z_c.pdf (C)
  • Construction files: DXF 6652002_dxf_x_a.zip (A)
  • Construction files: P8 6652505_p8_2_51.zip (51)
  • Construction files: STP 6652002_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 6652505_1576-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 6652505_1576-04.16_ce_z_b.pdf (B)

---- Cross Connector for Terminal Strip ----
---- Label for Clamp ----
* plus VAT, plus shipping