Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MIRO SAFE+ T 2 24  3000-33113-3020060
Product may differ from image

Last seen products

MIRO SAFE+ T 2 24

24 VAC/DC - 3 N/O contact / 2 N/O contact delayed

Art.No.: 3000-33113-3020060
Alternative product:   
Weight: 0.42 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

6 A (STOP1); 8 A (STOP0)
Protection-door and emergency-stop control
Light curtain control
Safety magnetic switch control
Automatic/manual/manual monitored reset/start
Certificate
Certificate
Certificate

Safety codes
DCavg STOP0 (EN ISO 13849-1) 99 %
DCavg STOP1 min. (EN ISO 13849-1) 60 %
Service life 20 a
Category (EN ISO 13849-1) 4 (STOP0); 3 (STOP1)
Performance level (EN ISO 13849-1) e (STOP0); d (STOP1)
SIL (IEC 61508) 3 (STOP0); 2 (STOP1)
Electrical data | Supply
Power consumption max. 3,2 W
Apparent power max. 7,1 VA
Electrical data | Input
Input voltage AC 24 V
Input voltage AC min. 20,4 V
Input voltage AC max. 26,4 V
Input voltage DC 24 V
Input voltage DC min. 20,4 V
Input voltage DC max. 28,8 V
Electrical data | Output
No. of auxiliary contacts 1
No. of alarm outputs 3
Number of safety contacts STOP0 3
Number of safety contacts STOP1 2
Utilization category AC-15 STOP0 (EN IEC 60947-5-1) 6 A @ 230 V
Utilization category DC-13 STOP0 (EN IEC 60947-5-1) 6 A @ 24 V
Utilization category DC-13 STOP1 (EN IEC 60947-5-1) 2 A @ 24 V
Auxiliary contacts 31-32
Alarm outputs 13-14, 23-24, 33-34
Switching voltage AC max. 250 V
Switching voltage DC max. 250 V
Switching current max. 6 A
Switching capacity safety contacts STOP0 max. 250 V AC/8 A; min. 10 V AC/10 mA (resist./ind.), at suitable suppression
Switching capacity safety contacts STOP1 max. 250 V AC/6 A; min. 10 V AC/10 mA (resist./ind.), at suitable suppression
Safety contacts STOP0 13-14, 23-24, 33-34
Safety contacts STOP1 47-48, 57-58
Total current STOP0 18 A
Total current STOP1 12 A
Device protection
Condition lifetime load-dependent
Device protection | Electrical
Electrical lifetime 10000000 Cycles
Device protection | Mechanical
Mechanical endurance 10000000 Cycles
Mechanical data | Material data
Material contact Ag Sn O
Material properties contact positively driven, self-cleaning
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 100 mm
Width 45 mm
Depth 121 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 60 °C
Derating from 45 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 14
PIN 2 24
PIN 3 34
PIN 4 62
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 48
PIN 2 58
PIN 3 X 3
PIN 4 Y 3
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 A 2
PIN 2 S 21
PIN 3 A 1.1
PIN 4 S 22
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 X 4
PIN 2 S 31
PIN 3 S 32
PIN 4 RT
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 A 1
PIN 2 S 11
PIN 3 S 12
PIN 4 X 5
Connection type 6
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 X 3
PIN 2 X 2
PIN 3 X 1
PIN 4 Y 2
Connection type 7
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 13
PIN 2 23
PIN 3 33
PIN 4 61
Connection type 8
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier black
No. of poles 4
PIN 1 47
PIN 2 57
PIN 3 S 32
PIN 4 Y 1

ECLASS-6.0 27371819
ECLASS-6.1 27371819
ECLASS-7.0 27371819
ECLASS-8.0 27371819
ECLASS-9.0 27371819
ECLASS-10.1 27371819
ECLASS-11.1 27371819
ECLASS-12.0 27371819
ETIM-5.0 EC001449
customs tariff number 85364900
GTIN 4048879367592
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 3000-33113-3020060_E172109-NKCR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 3000-33113-3020060_E172109-NKCR_ul_z_b.pdf (B)
  • Certificate: TÜV  3000-33113-3020060_01-205-5311-02-23-18-10-2027_tuev_z_c.pdf (C)
  • Construction files: DXF 3000-33113-3020060_dxf_x_a.zip (A)
  • Construction files: P8 3000-33113-3020060_p8_2_50.zip (50)
  • Construction files: STP 3000-33113-3020060_stp_x_a.zip (A)
  • Document: Installation guide 3000-33113-3020060_ina_2_12.pdf (12)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 3000-33113-3020060_03-02-23_ce_z_d.pdf (D)
  • Information: Safety Codes 3000-33113-3020005_TB9_x_22.zip (22)

---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping