MIRO 6.2 24VDC-1S OUTPUT RELAY
IN: 24 VDC - OUT: 250 VAC/DC / 6 A
Artikkelnummer: | 52002 |
Produktalternativ: | |
Vekt: | 0.03 kg |
Opprinnelsesland: | CZ |
Er produsert til deg med høy prioritet
Beskrivelse
1 NO contact
6 A
24 V DC
Screw terminals
safe separation (EN 60947-1)
6 A
24 V DC
Screw terminals
safe separation (EN 60947-1)
Tekniske data
Electrical data | Input
Input voltage DC | 24 V |
---|---|
Input voltage DC min. | 19,2 V |
Input voltage DC max. | 30 V |
Input current | 14 mA |
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1) | 6 A @ 24, 6 A @ 110 V, 6 A @ 230 V |
---|---|
Utilization category AC-15 (EN IEC 60947-5-1) | 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V |
Utilization category DC-13 (EN IEC 60947-5-1) | 1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V |
Switching frequency max. | 10 Hz |
Power rating AC max. | 1500 VA |
Power rating DC max. | 120 W |
Switching voltage AC max. | 250 V |
Switching voltage DC max. | 250 V |
Switching current DC | 100 mA |
Switching current max. | 6 A |
Diagnostics
Status indication LED | green |
---|
Device protection
Condition lifetime | load-dependent |
---|
Device protection | Electrical
Rated surge voltage | 4 kV |
---|---|
Electrical lifetime | 20000000 Cycles |
Device protection | Mechanical
Mechanical endurance | 20000000 Cycles |
---|
Mechanical data
Drop-out time max. | 15 ms |
---|---|
Response time max. | 10 ms |
Bounce time max. | 1,5 ms |
Mechanical data | Material data
Material contact | Ag Sn O2 |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 78 mm |
Width | 6,2 mm |
Depth | 70 mm |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 60 °C |
Connection data
Connection type 1
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | 13 |
Connection type 2
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | 14 |
Connection type 3
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | A 1 + |
Connection type 4
Connection | Screw terminals SK |
---|---|
Family construction form | terminal |
Gender | female |
Color contact carrier | green |
No. of poles | 1 |
PIN 1 | A 2 - |
Handelsinformasjon
ECLASS-6.0 | 27371001 |
---|---|
ECLASS-6.1 | 27371601 |
ECLASS-7.0 | 27371601 |
ECLASS-8.0 | 27371601 |
ECLASS-9.0 | 27371601 |
ECLASS-10.1 | 27371601 |
ECLASS-11.1 | 27371601 |
ECLASS-12.0 | 27371601 |
ETIM-5.0 | EC001437 |
GTIN | 4048879027298 |
Pakkestørrelse | 1 |
Tolltariffnummer | 85364900 |
Tilbehør
---- Etiket til klemme ----
---- Klemme ----
---- Krydsstik til klemrække ----