Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MEF EMC-FILTER 1-PHASE 2-STAGE  10471
Product may differ from image

Last seen products

MEF EMC-FILTER 1-PHASE 2-STAGE

I:6A U:250 VAC/300 VDC snap on

Art.No.: 10471
Weight: 0.45 kg
Country of origin:  IT
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Current: 6 A
DIN-rail mountable
Attenuation curves on request.
against symmetrical interferences
The single phase 2-stage EMC filters MEF 1/2 are used in the range 0.1...30 MHz to suppress cable carried interference on mains and control cables. The best filter performance is achieved by using short connection wires (suggestion: earth connection < 10 cm) and the largest possible diameter. The EMC filters work bi-directionally (in both directions). The filters are for demanding applications. The filters are designed for use with fixed modules. One step of the filter is always for the suppression of asymmetrical interferences (magnetically compensated suppression). The second step is, dependant on application for symmetrical or asymmetrical interferences.
Certificate
Certificate
Certificate

General product information
Suitable for application range Devices with fast switching frequency and high repetition rate, Power Supply Units, before transformers, for frequency converters, in DC networks
Suitable for type of fault asymmetrical interferences
Electrical data
Leakage current max. 5 mA @ 250 V AC, 50 Hz
Electrical data | Supply
Power frequency 50 ... 60 Hz
Operating voltage AC max. 250 V
Operating voltage DC max. 300 V
Electrical data | Output
Overload current 18× (IN t) max. 0.5 ms; 1.5× (IN t) max. 1 min. (1× per hour)
Installation
Connection cross-section solid min. 0,2 mm²
Connection cross-section solid max. 6 mm²
Connection cross-section stranded/fine-stranded min. 0,2 mm²
Connection cross-section stranded/fine-stranded max. 4 mm²
AWG number solid min. 24
AWG number solid max. 9
AWG number stranded/fine stranded min. 24
AWG number stranded/fine stranded max. 11
Device protection | Electrical
Duration insulation test voltage 2 s
Insulation test voltage L-L 2,1 kV
Insulation test voltage L-N 2,7 kV
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 107 mm
Width 56 mm
Depth 39 mm
Environmental characteristics | Climatic
Climatic category (EN IEC 60068-1) 25/085/21

Connection type 1
Connection Screw terminals SK
Family construction form terminal
Gender female
Color contact carrier green-yellow
No. of poles 1
PIN 1 PE
Connection type 2
Connection Screw terminals SK
Family construction form terminal
Color contact carrier gray
No. of poles 2
PIN 1 L
PIN 2 N
Connection type 3
Connection Screw terminals SK
Family construction form terminal
Color contact carrier gray
No. of poles 2
PIN 1 L'
PIN 2 N'

ECLASS-6.0 27130806
ECLASS-6.1 27420201
ECLASS-7.0 27420290
ECLASS-8.0 27420290
ECLASS-9.0 27420208
ECLASS-10.1 27420208
ECLASS-11.1 27420208
ECLASS-12.0 27420208
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879029315
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 10471_E255912-FOKY8_urc_z_c.pdf (C)
  • Approval: UL Registered US 10471_E255912-FOKY2_ur_z_c.pdf (C)
  • Construction files: DXF 10416_dxf_x_a.dxf (A)
  • Construction files: P8 10471_p8_2_10.zip (10)
  • Construction files: STP 10416_stp_x_a.stp (A)
  • Document: Installation guide 10415_ina_10_13.pdf (13)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 10471_9949-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 10471_9949-04.16_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping