Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

MB CAP ULTRA BUFFER MODULE

IN: 24VDC OUT: 24VDC/20A for max. 1A/320S

Art.No.: 85468
Alternative product:   
Weight: 2.2 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 24 V DC (SELV/PELV)
OUTPUT: max. 20 A
16 s (20 A); 320 s (1 A)
Certificate
Certificate
Certificate

Electrical data | Input
Max. inrush current duration 2 ms
Input voltage DC min. 24 V
Input voltage DC max. 29 V
Current input AC 20 A
Max. inrush current 36,5 A
Charging time min. 40 s
Charging time max. 500 s
Efficiency 90 %
Electrical data | Output
Output voltage DC 23,3 V
Output voltage DC min. 22,83 V
Output voltage DC max. 23,77 V
Output voltage adjustable no
Output current 20 A
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Tragschiene TH35-7.5/TH35-15, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Derating from 60 °C
Storage temperature min. -20 °C
Storage temperature max. 60 °C
Conformity
Product standard IEC 61010-2-201
EMC EN 55011 A
Low Voltage Directive EN 61204-3

ECLASS-6.0 27049190
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040705
ECLASS-10.1 27040705
ECLASS-11.1 27040705
ECLASS-12.0 27040705
ETIM-5.0 EC002584
customs tariff number 85322900
GTIN 4048879079778
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85468_E200364_NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85468_E200364-NMTR_ul_z_b.pdf (B)
  • Construction files: P8 85468_p8_2_20.zip (20)
  • Construction files: STP 85468_stp_x_a.zip (A)
  • Document: Installation guide 85468_ina_2_14.pdf (14)
  • Document: User manual 85467_hdb_x_16.zip (16)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85468_03-03.22_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85468_03-03.22_ce_z_c.pdf (C)
  • Software: Configurator 85414_MB_Cap_Ultra_Control_Setup_TB6_x_19.zip (19)

---- Electronic circuit breaker ----
---- Current Supply ----
* plus VAT, plus shipping