Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

MASI68 I/O MODUL

2 digital inputs and 2 digital outputs

Art.No.: 56446
Weight: 0.127 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Compact module
DI2 - 0.1 A DO2 - 0.5 A (C) - 4× M8 (AB)
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
24 V DC external (18...30.2 V DC) EN 61131-2
Certificate
Certificate
Certificate

Connect Product

Data cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 250 mA
Total current max. 1,5 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Current carrying capacity max. 0,1 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 0,5 A
Industrial communication | Bus data
Address setting type M12 connection and programming device, Master
Slave address range (0), 1 A...31 A, 1 B...31 B
Industrial communication | AS-Interface
Profile (IO.ID.ID2) S-7.A.E
Diagnostics
Diagnostic No voltage
Diagnostic via LED per module
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP68
Mechanical data | Mounting data
Mounting method screwed
Height 85 mm
Width 30 mm
Depth 34,5 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 A C
Connection type 2 AUX
Connection type 3 B D
Connection type 1
Family construction form M8
Gender female
Color contact carrier black
Coding A
No. of poles 3
PIN 1 Usens +
PIN 3 Usens -
PIN 4 DI
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 AS-i +
PIN 2 0 V AUX POWER
PIN 3 AS-i -
PIN 4 24 V DC AUX POWER
Connection type 3
Family construction form M8
Gender female
Color contact carrier black
Coding A
No. of poles 3
PIN 1 n.c.
PIN 3 0 V
PIN 4 DO

ECLASS-6.0 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ETIM-5.0 EC001599
customs tariff number 85176200
GTIN 4048879373524
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56446_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 56446_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: ASI  56446_99801_asi_z_a.pdf (A)
  • Construction files: DXF 56446_dxf_x_a.zip (A)
  • Construction files: P8 56446_p8_2_30.zip (30)
  • Construction files: STP 56446_stp_x_a.zip (A)
  • Document: Installation guide 56420_ina_6_28.pdf (28)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 56446_5056-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 56446_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Plug with Thread ----
* plus VAT, plus shipping