Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
MASI67 INSTALLATION TECHNOLOGY
Product may differ from image

MASI67 INSTALLATION TECHNOLOGY

Connection 2x profile- to 2x profile cable
Art.No.: 55033
Weight: 0.659 kg
  Available
 Product Comparison
List price per piece:

You might also like

MASI67 connection
2× on 2× profile cable
Technical Data
Operating voltage max. 36 V DC
Total current max. 8 A
General data
Test isolation voltage AS-Interface/Power 200 V, (EN 60664-1)
Protection IP67
Mounting method DIN-rail mountable (EN 60715) or screw fixing
Temperature range -20...+60 °C (storage temperature -40...+80 °C)
Dimensions H×W×D 90×74×26 mm
Commercial data
country of origin DE
customs tariff number 85369010
EAN 4048879052184
eClass 27400209
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55033_E201820-NRAQ8_urc_z_b.pdf
  • Download Approvals and certificates 55033_E201820-NRAQ2_ur_z_b.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Drawing Files 55033_p8_2_50.zip
  • Download Drawing Files 55033_dxf_x_a.zip
  • Download Drawing Files 55033_stp_x_a.zip
  • Download Installation Instructions 55033_ina_2_16.pdf
cURus
* plus VAT, plus shipping