Har du spørsmål angående produktene våre? Ekspertene våre hjelper deg gjerne videre! Ring oss +47 32 1790-80

MASI67 I/O MODULE

4 digital inputs

Artikkelnummer: 56405
Vekt: 0.24 kg
Opprinnelsesland:  CZ
ikke tilgjengelig
Listepris per stykk:
legg til datavogn legg til Easy-Import-Export

Beskrivelse

Digital inputs
DI4 - 0.2 A (AB) - 4× M8
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate

Koble produktet

Datakabelvis alt
Sensor/aktuatorkabel vis alt

Electrical data | Supply
Bus voltage AS-Interface DC min. 26,5 V
Bus voltage AS-Interface DC max. 31,6 V
Current consumption AS-i port max. 250 mA
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches
Current carrying capacity max. 0,2 A
Industrial communication | Bus data
Address setting type Addressing socket, Master
Slave address range (0), 1 A...31 A, 1 B...31 B
Industrial communication | AS-Interface
Profile (IO.ID.ID2) S-0.A.0
Diagnostics
Diagnostic No voltage
Diagnostic via LED per module
LED display Ethernet connection/data traffic
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Mounting method screwed, geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 94 mm
Width 60 mm
Depth 39 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Storage temperature min. -20 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 A-D
Connection type 2 E-H
Connection type 1
Family construction form M8
Gender female
Color contact carrier black
Coding A
No. of poles 3
PIN 1 Usens +
PIN 3 Usens -
PIN 4 DI
Connection type 2
Family construction form M8
Gender female
Color contact carrier black
Coding A
No. of poles 3
PIN 1 n.c.
PIN 3 n.c.
PIN 4 n.c.

ECLASS-6.0 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ETIM-5.0 EC001599
GTIN 4048879049061
Pakkestørrelse 1
Tolltariffnummer 85176200

 
Data om artikkel
  • Produkt-PDF
  • Certificate: ASI  56405_52601_asi_z_c.pdf (C)
  • Construction files: DXF 56405_dxf_x_a.zip (A)
  • Construction files: P8 56405_p8_2_50.zip (50)
  • Construction files: STP 56405_stp_x_a.zip (A)
  • Document: Installation guide 56405_ina_6_13.pdf (13)
  • Document: User manual 56411_hdb_x_15.zip (15)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56405_01-01.19_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 56405_01-01.19_ce_z_c.pdf (C)
  • Information: MTTF Report 56405_SN29500(40°C)-BerechnungV1.4_mttf_p_b.pdf (B)

---- Stik med gevind ----
* pluss MVA og frakt