Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80

M8 male recept. A-cod. front incl. nut

PP-wires 3x0.25 0.2m

Art.No.: 7000-08553-9700020
Weight: 0.015 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


Flange male
Flange M8 male
M8, 3-pole
with multi-strand wire
Front mounting
3-pole
with multi-strand wire
Certificate

Cable length 0,2 m
Side 1
Tightening torque 0,4 Nm
Mounting method inserted, screwed
Family construction form M8
Thread M8 x 1
Material Brass
No. of poles 3
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage AC max. 50 V
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Diagnostics
Status indication LED no
Installation | Connection
Mounting set M8 x 1
Device protection | Electrical
Protection NEMA 3, 4, 6P
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking nickel plated
Coating of fitting nickel plated
Locking material Brass
Material screw connection Brass
Mechanical data | Mounting data
Mounting method Schraubgewinde
Looking techniques Schraubgewinde
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Additional condition temperature range depending on cable quality
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Approvals
UL 50E yes

General data | Cable
Cable identification 970
Structure | Cable
wire arrangement brown, black, blue
Mechanical data | Cable
Material wire insulation PP
Amount wires 3
Outer diameter insulation 1,1 mm
Outer diameter tolerance core insulation ± 5 %
Conductor crosssection (wire) 0,25 mm²
Temperature range | Cable
Min. operating temperature (static) -40 °C
Max. operating temperature (fixed) 90 °C
Operating temperature min. (dynamic) -25 °C
Operating temperature max. (dynamic) 90 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 5 x Outer diameter

ECLASS-6.0 27279220
ECLASS-6.1 27279220
ECLASS-7.0 27440103
ECLASS-8.0 27440103
ECLASS-9.0 27440103
ECLASS-10.1 27440103
ECLASS-11.1 27440103
ECLASS-12.0 27440103
ETIM-5.0 EC001855
customs tariff number 85444290
GTIN 4048879508087
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered US E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: STP 7000-08553_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
* plus VAT, plus shipping