Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
M12 MALE 0° / MSUD VALVE PLUG FORM B 10 MM
Product may differ from image

M12 MALE 0° / MSUD VALVE PLUG FORM B 10 MM

PVC 3X0.75 YELLOW, 1m
Art.No.: 7000-41001-0160100
Alternative product:    7000-41001-2160100
Weight: 0.098 kg
  In production
 Product Comparison
List price per piece:

You might also like

MSUD
Form B (10 mm) – M12, male straight
24 V AC ±20% / DC ±25%
LED and suppression
Further cable lengths on request. Plastic housings with good resistance against chemicals and oils. The resistance to aggressive media should be individually tested for your application. Further details on request.
Form
Form 41001
Cables
No./diameter of wires 3× 0.75 mm²
Wire isolation PVC (bk num, gnye)
Material (jacket) PVC
Outer Ø 5.9 mm ±5%
Bend radius (moving) 10× outer Ø
Temperature range (fixed) -30...+70 °C
Temperature range (mobile) -5...+70 °C
Cable identification 016
Cable Type 1 (PVC)
Approval (cable) CE conform
Cable weight [g/m] 63,80
Material (wire) Cu wire, bare
Resistor (core) max. 26 Ω/km (20 °C)
Single wire Ø (core) 0.2 mm
Construction (core) 24× 0.2 mm (multi-strand wire class 5)
Diameter (core) 3× 0.75 mm²
AWG similar to AWG 18
Material (wire isolation) PVC
Material property (wire isolation) CFC-, cadmium-, silicone- and lead-free
Shore hardness (wire isolation) 43 ±5 D
Wire-Ø incl. isolation 1.8 mm ±5%
Color/numbering of wires bk numbered, gnye longitudinally striped
Stranding combination 3 wires twisted
Shield no
Material (jacket) PVC
Material property (jacket) CFC-, cadmium-, silicone- and lead-free
Shore hardness (jacket) 80 ±5 A
Outer-Ø (jacket) 5.9 mm ±5%
Color (jacket) yellow
chemical resistance good resistance to oil, gasoline and chemicals
Nominal voltage 300/500 V AC
Test voltage 3000 V AC
Current load capacity to DIN VDE 0298-4
Temperature range (fixed) -30...+70 °C
Temperature range (mobile) -5...+70 °C
Bend radius (fixed) 5× outer Ø
Bend radius (moving) 10× outer Ø
Jacket Color yellow
Technical Data
Operating voltage 24 V AC ±20% / DC ±25%
Rated surge voltage 0.8 kV
Operating current per contact max. 4 A
Switch off peak max. 55 V
Switch off delay time max. 20 ms
Locking of ports M3/M12×1 mm (recommended torque 0.4/0.6 Nm)
Housing Black plastic (gray on request)
Protection IP67 inserted and tightened (EN 60529)
General data
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin CZ
customs tariff number 85444290
EAN 4048879148092
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-41001-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf
  • Download Approvals and certificates 7000-18001_ax_2_i.pdf
  • Download Approvals and certificates 7000-41001-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Drawing Files 7000-41001_stp_x_a.zip
* only for products with UL/CSA approved cable
* plus VAT, plus shipping