Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
M12 FEMALE 0° SHIELDED
Product may differ from image

M12 FEMALE 0° SHIELDED

PUR 3X0.34 shielded GRAY, 18m
Art.No.: 7000-13181-3181800
Weight: 0.808 kg
  In production
 Product Comparison
List price per piece:

You might also like

Female straight
M12, 3-pole
shielded
with cable sleeves
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Further cable lengths on request.
Form
Form 13181
Cables
Cable number 318
No./diameter of wires 3× 0.34 mm²
Wire isolation PVC (br, bl, bk)
Jacket Color gray
Material (jacket) PUR/PVC
Outer Ø 5.9 mm ±5%
Bend radius (fixed) 10× outer Ø
Bend radius (moving) 15× outer Ø
Temperature range (fixed) -30...+80 °C
Temperature range (mobile) -5...+70 °C
Shield yes
Color (jacket) gray
Approval (cable) CE conform
Technical Data
Operating voltage max. 60 V AC/DC
Operating voltage (only UL listed) max. 30 V AC/DC
Rated surge voltage 1.5 kV
Operating current per contact max. 4 A
Material group IEC 60664-1, category I
Coding A-coded
Locking of ports Screw thread (M12×1 mm) recommended torque 0.6 Nm, self-securing
Compression gland M12 (SW13)
Protection IP65, IP66K, IP67 inserted and tightened (EN 60529)
Locking material Zinc die casting, matte nickel plated
Material PUR
General data
Standards DIN EN 61076-2-101 (M12)
Pollution Degree 3
Temperature range -25...+85 °C, depending on cable quality
Commercial data
country of origin DE
customs tariff number 85444290
EAN 4048879200288
eClass 27279218
Packaging unit 1
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 7000-13181-xxxxxxx_080128-0-000_C6233-01_csa_z_b.pdf
  • Download Approvals and certificates 7000-13181-xxxxxxx_080128-0-000_C6233-01_csau_z_b.pdf
  • Download Approvals and certificates 7000-13061_08-09.19_ce_z_c.pdf
  • Download China RoHS information EPUP-E_CHR_x_1.pdf
  • Download Drawing Files 7000-13181_stp_x_a.zip
cULus
* only for products with UL/CSA approved cable
* plus VAT, plus shipping