Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
LED-display 230V AC white
Product may differ from image

LED-display 230V AC white

Product discontinued, no alternative
Art.No.: 71649
Weight: 0.008 kg
  Available
 Product Comparison
List price per piece:

You might also like

(white)
230 V AC/DC
Protection IP40
Technical Data
Operating voltage 230 V AC ±10%
Current consumption 5 ±0.5 mA
Protection (IEC 60529/EN 60529) IP40
General data
LED Ø 5 mm
Front panel hole diameter Ø 8 mm
Dimensions H×W×D 18.5×12×53 mm
Connection Faston 2.8×0.8 mm
Housing Adapter - PVC, gray
Temperature range -40...+70 °C
Commercial data
country of origin DE
customs tariff number 85318070
EAN 4048879040914
eClass 27261590
Packaging unit 10
 
Data Regarding Article:
* plus VAT, plus shipping