Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
LED-INDICATOR RED/GREEN
Product may differ from image

LED-INDICATOR RED/GREEN

LED 5mm - 24V DC - 15mA - IP67
Art.No.: 72802
Weight: 0.008 kg
  Available
 Product Comparison
List price per piece:

You might also like

(red/green)
24 V DC
Protection IP67
with touch protection
Technical Data
Operating voltage 24 V DC ±15%
Current consumption 15 ±2 mA
Protection (IEC 60529/EN 60529) IP67
General data
LED Ø 5 mm
Front panel hole diameter Ø 8 mm
Connection Faston 2.8×0.8 mm
Housing Adapter - PVC, gray
Temperature range -40...+70 °C
Dimensions H×W×D 18.5×12×54 mm
Commercial data
country of origin DE
customs tariff number 85318070
EAN 4048879040556
eClass 27261590
Packaging unit 10
 
Data Regarding Article:
* plus VAT, plus shipping