Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
K 2-24 V DC
Product may differ from image

K 2-24 V DC

K 2-24 V DC PLUG-IN RELAY
Art.No.: 61436
Alternative product:    61422
Weight: 0.026 kg
  In production
 Product Comparison
List price per piece:

You might also like

2 NO/NC contacts
24 V DC
Relays with other voltage available on request.
Technical Data
Switching voltage max. 125 V AC/250 V DC
Switching current max. 2 A
Power rating (voltage dependent) max. 50 VA/0.7 W
max. power (W) max. 2.2 VA/0.7 W
Switching time 6 ms
General data
Dimensions H×W×D 30×24×19 mm
Material (contact) Ag Ni 0.15 hv; Ag hv
Commercial data
country of origin SI
customs tariff number 85364900
EAN 4048879025676
eClass 27371001
Packaging unit 1
 
Data Regarding Article:
* plus VAT, plus shipping