You might also like
CU, CU (female/female); RS485 (SUB-D9)
Han-Brid ® a registered trademark of HARTING KGaA.
Han-Brid ® a registered trademark of HARTING KGaA.
General data
Connection | Spring clamp terminals: 0.25 mm² single core, 2.5 mm² stranded |
---|---|
Shielded | no |
Housing | Black plastic, flame retardant |
Cut-out | H×W: 90×80 mm |
Temperature range | -25...+50 °C |
Dimensions H×W×D | 103×93×65 mm |
Technical Data
Operating voltage | 24 V DC |
---|---|
Transfer rate | max. 12 Mbit/s |
Field Bus Coupling IP67 | Han-Brid® |
Commercial data
country of origin | DE |
---|---|
customs tariff number | 85176200 |
EAN | 4048879041454 |
eClass | 27189217 |
Packaging unit | 1 |
