Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
Impact67 PN DIO12 DIO4/IOL4 M12L 4P  55152
Product may differ from image

Last seen products

Impact67 PN DIO12 DIO4/IOL4 M12L 4P

ProfiNet, Compact module,

Art.No.: 55152
Weight: 0.486 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Digital inputs/outputs
DIO12 IOL4 (IRT)
Ethernet 10/100 Mbit/s; M12, D-coded
M12 Power, 4-pole, L-coded
M12, 5-pole, A-coded
IO-Link Master V1.1.2
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
mounting compatible with I/O modules of the MVK series
Certificate
Certificate
Certificate
Bus technologies
Bus technologies

Connect Product

Data cableShow all
Power cableShow all
Sensor-actuator cableShow all

Electrical data | Supply
Norm operating voltage EN 61131-2
Operating voltage US DC 24 V
Operating voltage UA DC 24 V
Total current UA max. 16 A
Total current US max. 16 A
Electrical data | Input
Overload resistant yes
Short-circuit protected yes
Type input PNP, for 3-wire sensors or mechanical switches, IO-Link Devices
Sensor current US per input max. 0,2 A
Sensor current US per IO-Link port max. 1 A
Electrical data | Output
Overload resistant yes
Short-circuit protected yes
Output current per pin max. 1,6 A
Lamp load 10 W
Total current outputs max. 9 A
Industrial communication
Supported protocol PROFINET
Industrial communication | Profinet
Number of active connections (IO controller) max. 2
FSU (Fast-Start-Up) yes
Fast start up time max. 0,5 s
IRT (network communication) yes
PROFINET Netload Class III
PROFINET addressing DCP
PROFINET conformance class C
PROFINET specification V2.3
Shared device/input yes
Industrial communication | IO-Link
IO-Link type 4× Master
Port Class B
IO-Link transmission rate COM1, COM2, COM3
IO-Link process data length input 32 Bytes
IO-Link process data length output 32 Bytes
Automatic baudrate detection yes
Diagnostics
Actuator warning per channel via LED and BUS
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
IO-Link events No voltage, Undervoltage supply
LED display Ethernet connection/data traffic
Cable break per port
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 37 mm
Width 63 mm
Depth 225 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C

Connection types
Connection type 1 X0-X3
Connection type 2 X4-X7
Connection type 3 XD1
Connection type 4 XD2
Connection type 5 XF1, XF2
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 DI / DO
PIN 3 0 V
PIN 4 DI / DO
PIN 5 PE
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC
PIN 2 DI / DO
PIN 3 0 V
PIN 4 DI / DO / IO-Link
PIN 5 0 V
Connection type 3
Family construction form M12
Gender male
Color contact carrier black
Coding L
No. of poles 5
PIN 1 24 V DC (US)
PIN 2 0 V
PIN 3 0 V
PIN 4 24 V DC (UA)
PIN 5 n.c.
Connection type 4
Family construction form M12
Gender female
Color contact carrier black
Coding L
No. of poles 4
PIN 1 24 V DC (US)
PIN 2 0 V
PIN 3 0 V
PIN 4 24 V DC (UA)
Connection type 5
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -

ECLASS-6.0 27242604
ECLASS-6.1 27242604
ECLASS-7.0 27242604
ECLASS-8.0 27242604
ECLASS-9.0 27242604
ECLASS-10.1 27242604
ECLASS-11.1 27242604
ECLASS-12.0 27242604
ETIM-5.0 EC001599
customs tariff number 85389099
GTIN 4048879735766
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 55152_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 55152_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: IO-Link 55152__V1-1_iol_z_a.pdf (A)
  • Certificate: PROFIenergy 55152_Z40283-11.07.2025-v2.35-PROFIenergy_pbe_z_c.pdf (C)
  • Certificate: ProfiNet  55152_Z12779-11.07.2025-v2.33_pn_z_c.pdf (C)
  • Configuration Files: GSDML 55130_Impact67_KF0_x_16.zip (16)
  • Construction files: DXF 55150_dxf_x_a.zip (A)
  • Construction files: P8 55152_p8_2_10.zip (10)
  • Construction files: STP 55150_stp_x_c.zip (C)
  • Document: Installation guide 55152_ina_x_13.zip (13)
  • Document: Product data 55152_pd_x_13.zip (13)
  • Document: User manual 55170_hdb_x_14.zip (14)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 55152_20-09.19 _uk_z_a.pdf (A)
  • Information: EU declaration of conformity 55152_20-09.19_ce_z_a.pdf (A)
  • Software: Firmware 55152_10501036-1.21.00-V_tb5_x_12.zip (12)
  • Software: Firmwareupdatetool 10500955_AutoUpdateX_TB3_x_32.zip (32)
  • Software: IO-Link-Device-Tool 10501019_IO-Link-Device-Tool_TRB_x_50.zip (50)

---- Field Wireable Circular Connector ----
---- Device Marker ----
---- Analog I/O Module ----
---- Sensor-Actuator Adapter ----
---- Grounding Material ----
---- Power-Cable ----
---- Digital I/O Module ----
---- Screw Plug ----
* plus VAT, plus shipping