Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call +47 32 1790-80
Zoom
IMPACT67 COMPACT MODULE, PLASTIC
Product may differ from image

IMPACT67 COMPACT MODULE, PLASTIC

Profinet, 16 dig. In
Art.No.: 55091
Alternative product:    55092
Weight: 0.28 kg
  Available
 Product Comparison
List price per piece:

You might also like

Digital inputs
DI16
Ethernet 10/100 Mbit/s; M12, D-coded
7/8", 5-pole, 2× max. 9 A
M12, 5-pole, A-coded
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Input
Sensor supply US 24 V DC (EN 61131-2), max. 200 mA (M12 female), short-circuit and overload protected
Type for 3-wire sensors or mechanical switches, PNP
Connections
Fieldbus Ethernet 10/100 Mbit/s; M12, D-coded
Sensor-system/actuator supply 7/8", 5-pole, 2× max. 9 A
I/O ports M12, 5-pole, A-coded
General data
Protection IP67
Mounting method 2-hole screw mounting, compatible with I/O modules of MVK model range
Temperature range -25...+55 °C (storage temperature -25...+70 °C)
Dimensions H×W×D 39×63×225 mm
PROFINET
Addressing DCP
Diagnostic
Communication status via LED
Diagnostic via LED per module and channel
Diagnostic via BUS per module
Monitoring - under voltage yes
Monitoring - no voltage yes
Short-circuit and overload yes
Commercial data
country of origin DE
customs tariff number 85389099
EAN 4048879051910
eClass 27242604
Packaging unit 1
Data cableShow all
Power cableShow all
Sensor-actuator cableShow all
 
Data Regarding Article:
  • Download Data Sheet
  • Download Approvals and certificates 55091_080128-0-000_C3211-07_csa_z_b.pdf
  • Download Approvals and certificates 55091_E201820_NRAQ7_ulc_z_a.pdf
  • Download Approvals and certificates 55091_080128-0-000_C3211-87_csau_z_b.pdf
  • Download Approvals and certificates 55091_E201820_NRAQ_ul_z_a.pdf
  • Download Approvals and certificates 55091_887-04.16_ce_z_c.pdf
  • Download China RoHS information EPUP-25_CHR_x_1.pdf
  • Download Configuration Files GSDML-V2_1_.2-Murrelektronik-IMPACT67-20120315.zip
  • Download Drawing Files 55091_dxf_d_b.zip
  • Download Drawing Files 55091_p8_2_50.zip
  • Download Drawing Files 55091_stp_x_b.zip
  • Download Drawing Files 55085_stp_x_b.zip
  • Download Installation Instructions 55091_ina_6_14.pdf
  • Download Manuals 55366_hdb_x_18.zip
cULus
cCSAus
PROFINET
* plus VAT, plus shipping